Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
7600-22-18-2-EPDM-85
Part Number
|
---|
7600-22-18-2-EPDM-85 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | x3 | x1 | x2 | d1 | x6 | d2 | d3 | Material | x5 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.88 € | 1 | Available | 7 Days | 21.4 | 20.8 | 17.4 | 22 | 16.7 | 18 | 22.8 | EPDM. Ethylene propylene diene rubber | GN_305_/_GN_1581_/_GN_8170 |
Loading...
s | 2 | RoHS | Ja | Hardness | 85. 85 ±5 Shore A |
---|---|---|---|---|---|
Weight(g) | 1.0 |
This page is Sealing rings, Hygienic Design, part number 7600-22-18-2-EPDM-85.
You can find the detail information about specifications and dimensions on part number 7600-22-18-2-EPDM-85.
Part Number |
---|
7600-13-9-2-EPDM-85 |
7600-13-9-2-HNBR-85 |
7600-14-10-2-EPDM-85 |
7600-25-21-2-EPDM-85 |
7600-28-24-2-EPDM-85 |
7600-28-24-2-HNBR-85 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | x3 | x1 | x2 | d1 | x6 | d2 | d3 | Material | x5 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.70 € | 1 | Available | 7 Days | 12.9 | 12.2 | 8.8 | 13 | 8.1 | 9 | 13.8 | EPDM. Ethylene propylene diene rubber | GN 1581 | |
1.88 € | 1 | Available | 7 Days | 12.9 | 12.2 | 8.8 | 13 | 8.1 | 9 | 13.8 | HNBR. Hydrogenated acrylonitrile butadiene rubber | GN 1581 | |
1.68 € | 1 | Available | 7 Days | 13.9 | 13.2 | 9.8 | 14 | 9.1 | 10 | 14.8 | EPDM. Ethylene propylene diene rubber | GN 75.6 / GN 305 / GN 1580 | |
1.90 € | 1 | Available | 7 Days | 24.3 | 23.6 | 20.2 | 25 | 19.5 | 21 | 25.8 | EPDM. Ethylene propylene diene rubber | GN 20.1_/_GN_1580 | |
1.98 € | 1 | Available | 7 Days | 27.2 | 26.5 | 23.1 | 28 | 22.4 | 24 | 28.8 | EPDM. Ethylene propylene diene rubber | GN 20.1_/_GN 1581 | |
2.18 € | 1 | Available | 7 Days | 27.2 | 26.5 | 23.1 | 28 | 22.4 | 24 | 28.8 | HNBR. Hydrogenated acrylonitrile butadiene rubber | GN 20.1_/_GN 1581 |