Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
7600-36-32-2-EPDM-85
s | 2 | RoHS | Ja | Hardness | 85. 85 ±5 Shore A |
---|---|---|---|---|---|
Weight(g) | 1.0 |
This page is Sealing rings, Hygienic Design, part number 7600-36-32-2-EPDM-85.
You can find the detail information about specifications and dimensions on part number 7600-36-32-2-EPDM-85.
Part Number |
---|
7600-11-7-2-HNBR-85 |
7600-12-8-2-EPDM-85 |
7600-13-9-2-EPDM-85 |
7600-13-9-2-HNBR-85 |
7600-14-10-2-EPDM-85 |
7600-36-32-2-HNBR-85 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | x3 | x1 | x2 | d1 | x6 | d2 | d3 | Material | x5 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.86 € | 1 | Available | 7 Days | 10.9 | 10.2 | 6.8 | 11 | 6.1 | 7 | 11.8 | HNBR. Hydrogenated acrylonitrile butadiene rubber | GN 1580 / GN 1581 | |
1.66 € | 1 | Available | 7 Days | 11.9 | 11.2 | 7.8 | 12 | 7.1 | 8 | 12.8 | EPDM. Ethylene propylene diene rubber | GN 429 / GN 1580 | |
1.70 € | 1 | Available | 7 Days | 12.9 | 12.2 | 8.8 | 13 | 8.1 | 9 | 13.8 | EPDM. Ethylene propylene diene rubber | GN 1581 | |
1.88 € | 1 | Available | 7 Days | 12.9 | 12.2 | 8.8 | 13 | 8.1 | 9 | 13.8 | HNBR. Hydrogenated acrylonitrile butadiene rubber | GN 1581 | |
1.68 € | 1 | Available | 7 Days | 13.9 | 13.2 | 9.8 | 14 | 9.1 | 10 | 14.8 | EPDM. Ethylene propylene diene rubber | GN 75.6 / GN 305 / GN 1580 | |
2.64 € | 1 | Available | 7 Days | 34.8 | 34.2 | 30.8 | 36 | 30.1 | 32 | 36.8 | HNBR. Hydrogenated acrylonitrile butadiene rubber | GN 20.1 |