Linear Actuators / Steel, Stainless Steel / GN 293 (293-50-200-RR2-SCR)

Linear Actuators / Steel, Stainless Steel / GN 293 293-50-200-RR2-SCR

Product Details:

Manufacturer part number: 293-50-200-RR2-SCR

Brand: GANTER

Price: 19,998.00

Delivery time: 9 Days


Technical Data:

Length l1: 200

Outside diameter d1: 50

Type: RR2. both spindles right hand thread

Gewinde: TR20x4

x3: je748


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

293-50-200-RR2-SCR

Part Number
293-50-200-RR2-SCR
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length l1 Outside diameter d1 Type Gewinde x3 Pass- l3 m2 m1 d2 l4 l2 Weight
(g)
d3

19,998.00 €

1 9 Days 20050RR2. both spindles right hand threadTR20x4je748A4x4x12120544212182xl1+3094940.0M 6

Loading...

  1. 1

Basic information

Material SCR. Steel. chrome-plated RoHS Ja

This page is Linear Actuators / Steel, Stainless Steel / GN 293, part number 293-50-200-RR2-SCR.
You can find the detail information about specifications and dimensions on part number 293-50-200-RR2-SCR.

Variation of this product

Part Number
293-30-100-LL2-SCR
293-30-100-RL2-SCR
293-30-100-RR2-SCR
293-40-170-LL2-SCR
293-40-170-RL2-SCR
293-40-170-RR2-SCR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Length l1 Outside diameter d1 Type Gewinde x3 Pass- l3 m2 m1 d2 l4 l2 Weight
(g)
d3

19,998.00 €

1 9 Days 10030LL2. both spindles left hand threadTR14x4je 601A2x2x12102.538238162xl1+2531110.0M 4

19,998.00 €

1 9 Days 10030RL2. one spindle right hand thread. one spindle left hand threadTR14x4je 601A2x2x12102.538238162xl1+2531178.0M 4

19,998.00 €

1 9 Days 10030RR2. both spindles right hand threadTR14x4je 601A2x2x12102.538238162xl1+2531110.0M 4

19,998.00 €

1 9 Days 17040LL2. both spindles left hand threadTR20x4je 753A4x4x12117.5544212172xl1+2993300.0M 5

19,998.00 €

1 9 Days 17040RL2. one spindle right hand thread. one spindle left hand threadTR20x4je 753A4x4x12117.5544212172xl1+2993300.0M 5

19,998.00 €

1 9 Days 17040RR2. both spindles right hand threadTR20x4je 753A4x4x12117.5544212172xl1+2993300.0M 5

Tech Support