Stainless Steel-Handwheels, A4

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
228-A4-125-B11-A-GS
228-A4-125-K11-A-GS
228-A4-125-V11-A-GS
228-A4-160-B12-A-GS
228-A4-160-B12-D-GS
228-A4-160-K12-A-GS
228-A4-160-K12-D-GS
228-A4-160-V12-A-GS
228-A4-160-V12-D-GS
228-A4-200-B14-A-GS
228-A4-200-B14-D-GS
228-A4-200-K14-A-GS
228-A4-200-K14-D-GS
228-A4-200-V14-A-GS
228-A4-200-V14-D-GS
228-A4-250-B17-A-GS
228-A4-250-B17-D-GS
228-A4-250-K17-A-GS
228-A4-250-K17-D-GS
228-A4-250-V17-A-GS
228-A4-250-V17-D-GS
228-A4-315-B19-A-GS
228-A4-315-B19-D-GS
228-A4-315-K19-A-GS
228-A4-315-K19-D-GS
228-A4-315-V19-A-GS
228-A4-315-V19-D-GS
228-A4-400-B24-A-GS
228-A4-400-B24-D-GS
228-A4-400-K24-A-GS
228-A4-400-K24-D-GS
228-A4-400-V24-A-GS
228-A4-400-V24-D-GS
369.5-63-B10-A
369.5-63-B10-N
369.5-80-B10-A
369.5-80-B10-N
369.5-100-B12-A
369.5-100-B12-N
369.5-125-B12-A
369.5-125-B12-N
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Bore code d3 b l1 l2 l3 s Blechstärke Finish h1 h2 r Handwheel diameter d1 h3 Ø d1 Durchmesser d2 Anzahl h4 Weight
(g)
t Material Bore diameter d2 Zylinderschraube Length l

51.20 €

1 Available 7 Days A. without handleB. without keyway30181829-V 111.5GS. matte shot-blasted---125-----3-287.0-A4. Stainless Steel11--

54.96 €

1 Available 9 Days A. without handleK. with keyway30181829-V 111.5GS. matte shot-blasted---125-----3-286.0-A4. Stainless Steel11--

54.96 €

1 Available 9 Days A. without handleV. with square30181829-V 111.5GS. matte shot-blasted---125-----3-284.0-A4. Stainless Steel11--

64.24 €

1 Available 7 Days A. without handleB. without keyway30222037-V 121.5GS. matte shot-blasted--68160-26---4-433.0-A4. Stainless Steel12--

95.08 €

1 Available 7 Days D. with revolving handleB. without keyway3022203780V 121.5GS. matte shot-blasted--68160-26---4-558.0-A4. Stainless Steel12--

67.98 €

1 Available 9 Days A. without handleK. with keyway30222037-V 121.5GS. matte shot-blasted--68160-26---4-432.0-A4. Stainless Steel12--

98.84 €

1 Available 9 Days D. with revolving handleK. with keyway3022203780V 121.5GS. matte shot-blasted--68160-26---4-558.0-A4. Stainless Steel12--

67.98 €

1 Available 9 Days A. without handleV. with square30222037-V 121.5GS. matte shot-blasted--68160-26---4-428.0-A4. Stainless Steel12--

98.84 €

1 Available 9 Days D. with revolving handleV. with square3022203780V 121.5GS. matte shot-blasted--68160-26---4-558.0-A4. Stainless Steel12--

103.94 €

1 Available 7 Days A. without handleB. without keyway40222446-V 142.5GS. matte shot-blasted--88200-26---4-799.0-A4. Stainless Steel14--

134.26 €

1 Available 7 Days D. with revolving handleB. without keyway4022244680V 142.5GS. matte shot-blasted--88200-26---4-924.0-A4. Stainless Steel14--

107.68 €

1 Available 9 Days A. without handleK. with keyway40222446-V 142.5GS. matte shot-blasted--88200-26---4-797.0-A4. Stainless Steel14--

138.00 €

1 Available 9 Days D. with revolving handleK. with keyway4022244680V 142.5GS. matte shot-blasted--88200-26---4-924.0-A4. Stainless Steel14--

107.68 €

1 Available 9 Days A. without handleV. with square40222446-V 142.5GS. matte shot-blasted--88200-26---4-792.0-A4. Stainless Steel14--

138.00 €

1 Available 9 Days D. with revolving handleV. with square4022244680V 142.5GS. matte shot-blasted--88200-26---4-924.0-A4. Stainless Steel14--

171.24 €

1 Available 7 Days A. without handleB. without keyway45302852-V 172.5GS. matte shot-blasted--108250-28---5-1536.0-A4. Stainless Steel17--

203.38 €

1 Available 7 Days D. with revolving handleB. without keyway4530285290V 172.5GS. matte shot-blasted--108250-28---5-1702.0-A4. Stainless Steel17--

174.98 €

1 Available 9 Days A. without handleK. with keyway45302852-V 172.5GS. matte shot-blasted--108250-28---5-1533.0-A4. Stainless Steel17--

207.14 €

1 Available 9 Days D. with revolving handleK. with keyway4530285290V 172.5GS. matte shot-blasted--108250-28---5-1702.0-A4. Stainless Steel17--

174.98 €

1 Available 9 Days A. without handleV. with square45302852-V 172.5GS. matte shot-blasted--108250-28---5-1524.0-A4. Stainless Steel17--

207.14 €

1 Available 9 Days D. with revolving handleV. with square4530285290V 172.5GS. matte shot-blasted--108250-28---5-1702.0-A4. Stainless Steel17--

248.28 €

1 Available 7 Days A. without handleB. without keyway55353364-V 192.5GS. matte shot-blasted--138315-28---5-2426.0-A4. Stainless Steel19--

279.10 €

1 Available 7 Days D. with revolving handleB. without keyway5535336490V 192.5GS. matte shot-blasted--138315-28---5-2592.0-A4. Stainless Steel19--

252.04 €

1 Available 9 Days A. without handleK. with keyway55353364-V 192.5GS. matte shot-blasted--138315-28---5-2422.0-A4. Stainless Steel19--

282.86 €

1 Available 9 Days D. with revolving handleK. with keyway5535336490V 192.5GS. matte shot-blasted--138315-28---5-2592.0-A4. Stainless Steel19--

252.04 €

1 Available 9 Days A. without handleV. with square55353364-V 192.5GS. matte shot-blasted--138315-28---5-2407.0-A4. Stainless Steel19--

282.86 €

1 Available 9 Days D. with revolving handleV. with square5535336490V 192.5GS. matte shot-blasted--138315-28---5-2592.0-A4. Stainless Steel19--

413.26 €

1 Available 7 Days A. without handleB. without keyway65403882-V 243GS. matte shot-blasted--179400-28---5-4231.0-A4. Stainless Steel24--

441.74 €

1 Available 7 Days D. with revolving handleB. without keyway6540388290V 243GS. matte shot-blasted--179400-28---5-4397.0-A4. Stainless Steel24--

417.00 €

1 Available 9 Days A. without handleK. with keyway65403882-V 243GS. matte shot-blasted--179400-28---5-4223.0-A4. Stainless Steel24--

445.48 €

1 Available 9 Days D. with revolving handleK. with keyway6540388290V 243GS. matte shot-blasted--179400-28---5-4397.0-A4. Stainless Steel24--

417.00 €

1 Available 9 Days A. without handleV. with square65403882-V 243GS. matte shot-blasted--179400-28---5-4196.0-A4. Stainless Steel24--

445.48 €

1 Available 9 Days D. with revolving handleV. with square6540388290V 243GS. matte shot-blasted--179400-28---5-4397.0-A4. Stainless Steel24--

20.02 €

1 Available 7 Days A. without slot---------2818--74-B 101818-4090.018--M 563

20.70 €

1 Available 7 Days N. with slot---------2818--74-B 101818-4089.018--M 563

19.72 €

1 Available 7 Days A. without slot---------2818--74-B 101818-4097.018--M 580

20.24 €

1 Available 7 Days N. with slot---------2818--74-B 101818-4095.018--M 580

21.36 €

1 Available 7 Days A. without slot---------3020--88-B 122120-50119.020--M 6100

21.96 €

1 Available 7 Days N. with slot---------3020--88-B 122120-50118.020--M 6100

21.60 €

1 Available 7 Days A. without slot---------3020--88-B 122120-50140.020--M 6125

22.16 €

1 Available 7 Days N. with slot---------3020--88-B 122120-50136.020--M 6125

Loading...

  1. 1

Basic information

RoHS Ja

Tech Support