Pressed steel handwheels, for valves (227.6-ST-50-V6-ZB)

Pressed steel handwheels, for valves 227.6-ST-50-V6-ZB
  • Volume Discount

Product Details:

Manufacturer part number: 227.6-ST-50-V6-ZB

Brand: GANTER

Price: 0.90

Delivery time: 7 Days


Technical Data:

l1: 8.5

l2: 12

Square s1: -

Square s0: V 6

Blechstärke: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

227.6-ST-50-V6-ZB

Part Number
227.6-ST-50-V6-ZB
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
l1 l2 Square s1 Square s0 Blechstärke Finish Handwheel diameter d1 Color s1 d2 Anzahl Weight
(g)
Handwheel diameter d Material s2

0.90 €

1 Available 7 Days 8.512-V 6-ZB--5.9-320.050ST. Pressed steel6.15

Loading...

  1. 1

Basic information

RoHS Ja

This page is Pressed steel handwheels, for valves, part number 227.6-ST-50-V6-ZB.
You can find the detail information about specifications and dimensions on part number 227.6-ST-50-V6-ZB.

Variation of this product

Part Number
227.6-ST-100-V9-RT
227.6-ST-100-V9-SW
227.6-ST-100-V9-ZB
227.6-ST-50-V7-RT
227.6-ST-50-V7-SW
227.6-ST-50-V7-ZB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
l1 l2 Square s1 Square s0 Blechstärke Finish Handwheel diameter d1 Color s1 d2 Anzahl Weight
(g)
Handwheel diameter d Material s2

4.12 €

1 Available 7 Days 1320-V 9-RT--8.9-3100.0100ST. Pressed steel9.15

4.12 €

1 Available 7 Days 1320-V 9-SW--8.9-3100.0100ST. Pressed steel9.15

4.12 €

1 Available 7 Days 1320-V 9-ZB--8.9-3100.0100ST. Pressed steel9.15

0.90 €

1 Available 7 Days 8.512-V 7-RT--6.9-323.050ST. Pressed steel7.15

0.90 €

1 Available 7 Days 8.512-V 7-SW--6.9-320.050ST. Pressed steel7.15

0.90 €

1 Available 7 Days 8.512-V 7-ZB--6.9-320.050ST. Pressed steel7.15

Tech Support