Spacer / hexagonal / two-way internal thread / external thread, internal thread / stainless steel / matt blasted / 6220-NI-xx / GANTER (6220-NI-M5-80-A)

Spacer / hexagonal / two-way internal thread / external thread, internal thread / stainless steel / matt blasted / 6220-NI-xx / GANTER 6220-NI-M5-80-A
  • Volume Discount

Product Details:

Manufacturer part number: 6220-NI-M5-80-A

Brand: GANTER

Price: 2.66

Delivery time: 7 Days


Technical Data:

s: 8

t min.: 10

Length l1 (Type A: Through-hole thread): -

Length l1 (Type A: Threaded blind hole): 80

Type: A. female thread


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6220-NI-M5-80-A

Part Number
6220-NI-M5-80-A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
s t min.Length l1 (Type A: Through-hole thread) Length l1 (Type A: Threaded blind hole) Type l2 Weight
(g)
Length l1 (Type B) Thread d e

2.66 €

1 Available 7 Days 810-80A. female thread-32.0-M 59.2

Loading...

  1. 1

Basic information

RoHS Ja Material NI. Stainless Steel

This page is Spacer / hexagonal / two-way internal thread / external thread, internal thread / stainless steel / matt blasted / 6220-NI-xx / GANTER, part number 6220-NI-M5-80-A.
You can find the detail information about specifications and dimensions on part number 6220-NI-M5-80-A.

Variation of this product

Part Number
6220-NI-M10-25-B
6220-NI-M10-30-A
6220-NI-M10-30-B
6220-NI-M5-80-B
6220-NI-M6-12-A
6220-NI-M6-15-A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
s t min.Length l1 (Type A: Through-hole thread) Length l1 (Type A: Threaded blind hole) Type l2 Weight
(g)
Length l1 (Type B) Thread d e

4.92 €

1 Available 7 Days 1716--B. female thread and threaded stud1645.025M 1019.5

5.16 €

1 Available 7 Days 171630-A. female thread-42.0-M 1019.5

5.06 €

1 Available 7 Days 1716--B. female thread and threaded stud1655.030M 1019.5

2.82 €

1 Available 7 Days 810--B. female thread and threaded stud833.080M 59.2

1.22 €

1 Available 7 Days 101212-A. female thread-6.0-M 611.5

1.30 €

1 Available 7 Days 101215-A. female thread-7.0-M 611.5

Tech Support