Locking pins, L-Handle, lockable, AISI (Part Numbers)

Locking pins, L-Handle, lockable, AISI
  • Volume Discount
[Specifications]
・Type: L. with L-handle
・Material: NI. Stainless Steel

Stainless steel locking pins GN 314 with L-Handle and key are used for quick fixing, connecting and locking of various jig and fixture systems without the need for tools. Turning the key 180° moves the pawl at the front end of the pin to engage the axial locking of the inserted pin. After locking, unauthorized removal is no longer possible. The key can be removed in both end positions.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
314-8-20-L-SC-NI
314-8-20-L-SU-NI
314-8-25-L-SC-NI
314-8-25-L-SU-NI
314-8-30-L-SC-NI
314-8-30-L-SU-NI
314-8-35-L-SC-NI
314-8-35-L-SU-NI
314-8-40-L-SC-NI
314-8-40-L-SU-NI
314-8-50-L-SC-NI
314-8-50-L-SU-NI
314-10-20-L-SC-NI
314-10-20-L-SU-NI
314-10-25-L-SC-NI
314-10-25-L-SU-NI
314-10-30-L-SC-NI
314-10-30-L-SU-NI
314-10-35-L-SC-NI
314-10-35-L-SU-NI
314-10-40-L-SC-NI
314-10-40-L-SU-NI
314-10-50-L-SC-NI
314-10-50-L-SU-NI
314-10-60-L-SC-NI
314-10-60-L-SU-NI
314-12-30-L-SC-NI
314-12-30-L-SU-NI
314-12-35-L-SC-NI
314-12-35-L-SU-NI
314-12-40-L-SC-NI
314-12-40-L-SU-NI
314-12-50-L-SC-NI
314-12-50-L-SU-NI
314-12-60-L-SC-NI
314-12-60-L-SU-NI
314-12-70-L-SC-NI
314-12-70-L-SU-NI
314-12-80-L-SC-NI
314-12-80-L-SU-NI
314-16-30-L-SC-NI
314-16-30-L-SU-NI
314-16-35-L-SC-NI
314-16-35-L-SU-NI
314-16-40-L-SC-NI
314-16-40-L-SU-NI
314-16-50-L-SC-NI
314-16-50-L-SU-NI
314-16-60-L-SC-NI
314-16-60-L-SU-NI
314-16-70-L-SC-NI
314-16-70-L-SU-NI
314-16-80-L-SC-NI
314-16-80-L-SU-NI
314-20-60-L-SC-NI
314-20-60-L-SU-NI
314-20-80-L-SC-NI
314-20-80-L-SU-NI
314-20-100-L-SC-NI
314-20-100-L-SU-NI
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
d2 d3 d4 l2 l3 Identification l1 d1 d5 l4 Weight
(g)
b1 b2

26.38 €

1 Available 7 Days 9.53234.535SC. Operation with key (same lock)2081843.547.07.53

26.38 €

1 Available 7 Days 9.53234.535SU. Operation with key (different lock)2081843.547.07.53

27.10 €

1 Available 7 Days 9.53234.535SC. Operation with key (same lock)2581843.549.07.53

27.10 €

1 Available 7 Days 9.53234.535SU. Operation with key (different lock)2581843.549.07.53

27.50 €

1 Available 7 Days 9.53234.535SC. Operation with key (same lock)3081843.551.07.53

27.60 €

1 Available 7 Days 9.53234.535SU. Operation with key (different lock)3081843.551.07.53

28.08 €

1 Available 7 Days 9.53234.535SC. Operation with key (same lock)3581843.553.07.53

28.08 €

1 Available 7 Days 9.53234.535SU. Operation with key (different lock)3581843.553.07.53

28.54 €

1 Available 7 Days 9.53234.535SC. Operation with key (same lock)4081843.555.07.53

28.54 €

1 Available 7 Days 9.53234.535SU. Operation with key (different lock)4081843.555.07.53

29.18 €

1 Available 7 Days 9.53234.535SC. Operation with key (same lock)5081843.562.07.53

29.18 €

1 Available 7 Days 9.53234.535SU. Operation with key (different lock)5081843.562.07.53

27.32 €

1 Available 7 Days 12.63234.535SC. Operation with key (same lock)20101843.537.07.53

27.32 €

1 Available 7 Days 12.63234.535SU. Operation with key (different lock)20101843.537.07.53

27.96 €

1 Available 7 Days 12.63234.535SC. Operation with key (same lock)25101843.537.07.53

27.96 €

1 Available 7 Days 12.63234.535SU. Operation with key (different lock)25101843.537.07.53

28.30 €

1 Available 7 Days 12.63234.535SC. Operation with key (same lock)30101843.559.07.53

28.30 €

1 Available 7 Days 12.63234.535SU. Operation with key (different lock)30101843.559.07.53

28.92 €

1 Available 7 Days 12.63234.535SC. Operation with key (same lock)35101843.562.07.53

28.92 €

1 Available 7 Days 12.63234.535SU. Operation with key (different lock)35101843.562.07.53

29.26 €

1 Available 7 Days 12.63234.535SC. Operation with key (same lock)40101843.565.07.53

29.26 €

1 Available 7 Days 12.63234.535SU. Operation with key (different lock)40101843.565.07.53

29.68 €

1 Available 7 Days 12.63234.535SC. Operation with key (same lock)50101843.571.07.53

29.68 €

1 Available 7 Days 12.63234.535SU. Operation with key (different lock)50101843.571.07.53

30.20 €

1 Available 7 Days 12.63234.535SC. Operation with key (same lock)60101843.577.07.53

30.20 €

1 Available 7 Days 12.63234.535SU. Operation with key (different lock)60101843.577.07.53

28.64 €

1 Available 7 Days 14.6423635SC. Operation with key (same lock)30121843.569.07.53

28.64 €

1 Available 7 Days 14.6423635SU. Operation with key (different lock)30121843.569.07.53

29.88 €

1 Available 7 Days 14.6423635SC. Operation with key (same lock)35121843.573.07.53

29.88 €

1 Available 7 Days 14.6423635SU. Operation with key (different lock)35121843.573.07.53

29.50 €

1 Available 7 Days 14.6423635SC. Operation with key (same lock)40121843.577.07.53

29.50 €

1 Available 7 Days 14.6423635SU. Operation with key (different lock)40121843.577.07.53

29.86 €

1 Available 7 Days 14.6423635SC. Operation with key (same lock)50121843.586.07.53

29.86 €

1 Available 7 Days 14.6423635SU. Operation with key (different lock)50121843.586.07.53

30.62 €

1 Available 7 Days 14.6423635SC. Operation with key (same lock)60121843.595.07.53

30.62 €

1 Available 7 Days 14.6423635SU. Operation with key (different lock)60121843.595.07.53

31.02 €

1 Available 7 Days 14.6423635SC. Operation with key (same lock)70121843.5104.07.53

31.02 €

1 Available 7 Days 14.6423635SU. Operation with key (different lock)70121843.5104.07.53

31.58 €

1 Available 7 Days 14.6423635SC. Operation with key (same lock)80121843.5112.07.53

31.58 €

1 Available 7 Days 14.6423635SU. Operation with key (different lock)80121843.5112.07.53

31.92 €

1 Available 7 Days 19.7535.57.540.5SC. Operation with key (same lock)30162865141.0124

31.92 €

1 Available 7 Days 19.7535.57.540.5SU. Operation with key (different lock)30162865141.0124

32.50 €

1 Available 7 Days 19.7535.57.540.5SC. Operation with key (same lock)35162865151.0124

32.50 €

1 Available 7 Days 19.7535.57.540.5SU. Operation with key (different lock)35162865151.0124

32.70 €

1 Available 7 Days 19.7535.57.540.5SC. Operation with key (same lock)40162865156.0124

32.70 €

1 Available 7 Days 19.7535.57.540.5SU. Operation with key (different lock)40162865156.0124

34.06 €

1 Available 7 Days 19.7535.57.540.5SC. Operation with key (same lock)50162865171.0124

34.06 €

1 Available 7 Days 19.7535.57.540.5SU. Operation with key (different lock)50162865171.0124

35.32 €

1 Available 7 Days 19.7535.57.540.5SC. Operation with key (same lock)60162865187.0124

35.32 €

1 Available 7 Days 19.7535.57.540.5SU. Operation with key (different lock)60162865187.0124

38.44 €

1 Available 7 Days 19.7535.57.540.5SC. Operation with key (same lock)70162865204.0124

38.44 €

1 Available 7 Days 19.7535.57.540.5SU. Operation with key (different lock)70162865204.0124

39.66 €

1 Available 7 Days 19.7535.57.540.5SC. Operation with key (same lock)80162865218.0124

39.66 €

1 Available 7 Days 19.7535.57.540.5SU. Operation with key (different lock)80162865218.0124

38.48 €

1 Available 7 Days 23.7535.57.540.5SC. Operation with key (same lock)60202865247.0124

38.48 €

1 Available 7 Days 23.7535.57.540.5SU. Operation with key (different lock)60202865247.0124

41.26 €

1 Available 7 Days 23.7535.57.540.5SC. Operation with key (same lock)80202865295.0124

41.26 €

1 Available 7 Days 23.7535.57.540.5SU. Operation with key (different lock)80202865295.0124

43.98 €

1 Available 7 Days 23.7535.57.540.5SC. Operation with key (same lock)100202865344.0124

43.98 €

1 Available 7 Days 23.7535.57.540.5SU. Operation with key (different lock)100202865344.0124

Loading...

Basic information

Material NI. Stainless Steel Type L. with L-handle RoHS Ja

Tech Support