Stainless Steel-Cover sleeves, Hygienic Design

Stainless Steel-Cover sleeves, Hygienic Design
  • Volume Discount
Stainless steel cover sleeves GN 20.1 are certified according to 3-A Sanitary Standards, Inc. guidelines and intended for use in hygienic areas.
・These cover protruding male threads while also substituting for lock nuts .The sealed mounting surfaces enable fastening without dead spaces.
・The high quality finish prevents adherence of dirt and facilitates cleaning.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
20.1-M12-56-E
20.1-M12-56-H
20.1-M16-62-E
20.1-M16-62-H
20.1-M20-68-E
20.1-M20-68-H
20.1-M24-74-E
20.1-M24-74-H
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
d3 t2 sw t1 d1 d2 Weight
(g)
Material (Sealing ring) Length l

21.42 €

1 Available 7 Days 25.8501915.5M 1225159.0E. EPDM56

21.50 €

1 Available 7 Days 25.8501915.5M 1225159.0H. H-NBR56

24.50 €

1 Available 7 Days 28.8552220.5M 1628200.0E. EPDM62

24.66 €

1 Available 7 Days 28.8552220.5M 1628200.0H. H-NBR62

28.02 €

1 Available 7 Days 32.8602725.5M 2032271.0E. EPDM68

28.50 €

1 Available 7 Days 32.8602725.5M 2032272.0H. H-NBR68

33.62 €

1 Available 7 Days 36.8653030.5M 2436352.0E. EPDM74

34.22 €

1 Available 7 Days 36.8653030.5M 2436352.0H. H-NBR74

Loading...

  1. 1

Basic information

RoHS Ja

Tech Support