Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1581-M12-60-MT-E
Part Number
|
---|
1581-M12-60-MT-E |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Finish | sw | Length l1 (with shaft) | k | d1 | d2 | l2 | Weight (g) | Length l1 (without shaft) | Material (Sealing ring) | d3 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
33.06 € | 1 | Available | 7 Days | MT. matte (Ra < 0.8 µm) | 18 | 60 | 11 | M 12 | 22 | 30 | 76.0 | - | E. EPDM | 22.8 |
Loading...
RoHS | Ja |
---|
This page is Stainless Steel-Screws, Hygienic Design, low-profile head, part number 1581-M12-60-MT-E.
You can find the detail information about specifications and dimensions on part number 1581-M12-60-MT-E.
Part Number |
---|
1581-M10-20-PL-H |
1581-M10-25-MT-E |
1581-M10-25-MT-H |
1581-M12-60-MT-H |
1581-M12-60-PL-E |
1581-M12-60-PL-H |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Finish | sw | Length l1 (with shaft) | k | d1 | d2 | l2 | Weight (g) | Length l1 (without shaft) | Material (Sealing ring) | d3 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
18.66 € | 1 | Available | 7 Days | PL. polished (Ra < 0.8 µm) | 16 | - | 9.5 | M 10 | 19 | - | 28.0 | 20 | H. H-NBR | 19.8 | |
15.20 € | 1 | Available | 7 Days | MT. matte (Ra < 0.8 µm) | 16 | - | 9.5 | M 10 | 19 | - | 31.0 | 25 | E. EPDM | 19.8 | |
15.34 € | 1 | Available | 7 Days | MT. matte (Ra < 0.8 µm) | 16 | - | 9.5 | M 10 | 19 | - | 31.0 | 25 | H. H-NBR | 19.8 | |
33.40 € | 1 | Available | 7 Days | MT. matte (Ra < 0.8 µm) | 18 | 60 | 11 | M 12 | 22 | 30 | 76.0 | - | H. H-NBR | 22.8 | |
37.20 € | 1 | Available | 7 Days | PL. polished (Ra < 0.8 µm) | 18 | 60 | 11 | M 12 | 22 | 30 | 76.0 | - | E. EPDM | 22.8 | |
37.38 € | 1 | Available | 7 Days | PL. polished (Ra < 0.8 µm) | 18 | 60 | 11 | M 12 | 22 | 30 | 76.0 | - | H. H-NBR | 22.8 |