Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1581-M6-20-MT-H
Part Number
|
---|
1581-M6-20-MT-H |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Finish | sw | Length l1 (with shaft) | k | d1 | d2 | l2 | Weight (g) | Length l1 (without shaft) | Material (Sealing ring) | d3 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10.76 € | 1 | Available | 7 Days | MT. matte (Ra < 0.8 µm) | 10 | - | 7.5 | M 6 | 13 | - | 10.0 | 20 | H. H-NBR | 13.8 |
Loading...
RoHS | Ja |
---|