Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
912.2-M6-30-NI
RoHS | Ja | Material | NI. Stainless Steel |
---|
This page is Captive hexagon socket screws / stainless steel / thin shank for loss prevention, part number 912.2-M6-30-NI.
You can find the detail information about specifications and dimensions on part number 912.2-M6-30-NI.
Part Number |
---|
912.2-M4-20-NI |
912.2-M5-20-NI |
912.2-M5-25-NI |
912.2-M8-30-NI |
912.2-M8-35-NI |
912.2-M8-40-NI |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | l1 | sw | a2 | l3 | a1 | k | d1 | a3 | d4 | d2 | l2 | Weight (g) | d3 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.86 € | 1 | Available | 7 Days | 20 | 3 | 9-11. 9-11 | 2 | 5-9. 5-9 | 4 | M 4 | 11-15. 11-15 | 4.5 | 7 | 5 | 3.0 | 3 | |
3.36 € | 1 | Available | 7 Days | 20 | 4 | 6-10.5. 6-10.5 | 2.5 | 2.5-6. 2.5-6 | 5 | M 5 | 10.5-14. 10.5-14 | 5.5 | 8.5 | 6 | 4.0 | 3.9 | |
3.38 € | 1 | Available | 7 Days | 25 | 4 | 11-14. 11-14 | 2.5 | 6-11. 6-11 | 5 | M 5 | 14-19. 14-19 | 5.5 | 8.5 | 6 | 5.0 | 3.9 | |
4.28 € | 1 | Available | 7 Days | 30 | 6 | 8-16. 8-16 | 4 | 4-8. 4-8 | 8 | M 8 | 16-20. 16-20 | 8.5 | 13 | 10 | 17.0 | 6.3 | |
4.30 € | 1 | Available | 7 Days | 35 | 6 | 13-20. 13-20 | 4 | 8-13. 8-13 | 8 | M 8 | 20-25. 20-25 | 8.5 | 13 | 10 | 19.0 | 6.3 | |
4.34 € | 1 | Available | 7 Days | 40 | 6 | 18-25. 18-25 | 4 | 13-18. 13-18 | 8 | M 8 | 25-30. 25-30 | 8.5 | 13 | 10 | 21.0 | 6.3 |