Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
912.2-M5-20-NI
Part Number
|
---|
912.2-M5-20-NI |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | l1 | sw | a2 | l3 | a1 | k | d1 | a3 | d4 | d2 | l2 | Weight (g) | d3 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.36 € | 1 | Available | 7 Days | 20 | 4 | 6-10.5. 6-10.5 | 2.5 | 2.5-6. 2.5-6 | 5 | M 5 | 10.5-14. 10.5-14 | 5.5 | 8.5 | 6 | 4.0 | 3.9 |
Loading...
RoHS | Ja | Material | NI. Stainless Steel |
---|
This page is Captive hexagon socket screws / stainless steel / thin shank for loss prevention, part number 912.2-M5-20-NI.
You can find the detail information about specifications and dimensions on part number 912.2-M5-20-NI.
Part Number |
---|
912.2-M3-16-NI |
912.2-M4-16-NI |
912.2-M4-20-NI |
912.2-M5-25-NI |
912.2-M6-25-NI |
912.2-M6-30-NI |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | l1 | sw | a2 | l3 | a1 | k | d1 | a3 | d4 | d2 | l2 | Weight (g) | d3 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.80 € | 1 | Available | 7 Days | 16 | 2.5 | 7-8. 7-8 | 1.5 | 3-7. 3-7 | 3 | M 3 | 8-12. 8-12 | 3.5 | 5.5 | 4 | 1.0 | 2.2 | |
2.84 € | 1 | Available | 7 Days | 16 | 3 | 5-8. 5-8 | 2 | 2-5. 2-5 | 4 | M 4 | 8-11. 8-11 | 4.5 | 7 | 5 | 2.0 | 3 | |
2.86 € | 1 | Available | 7 Days | 20 | 3 | 9-11. 9-11 | 2 | 5-9. 5-9 | 4 | M 4 | 11-15. 11-15 | 4.5 | 7 | 5 | 3.0 | 3 | |
3.38 € | 1 | Available | 7 Days | 25 | 4 | 11-14. 11-14 | 2.5 | 6-11. 6-11 | 5 | M 5 | 14-19. 14-19 | 5.5 | 8.5 | 6 | 5.0 | 3.9 | |
3.40 € | 1 | Available | 7 Days | 25 | 5 | 7-13. 7-13 | 3 | 3-7. 3-7 | 6 | M 6 | 13-17. 13-17 | 6.5 | 10 | 8 | 8.0 | 4.5 | |
3.44 € | 1 | Available | 7 Days | 30 | 5 | 12-17. 12-17 | 3 | 7-12. 7-12 | 6 | M 6 | 17-22. 17-22 | 6.5 | 10 | 8 | 8.0 | 4.5 |