Stainless Steel-Screws, Hygienic Design, H-NBR sealing ring

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1580-M5-10-MT-E
1580-M5-10-MT-H
1580-M5-10-PL-E
1580-M5-10-PL-H
1580-M5-16-MT-E
1580-M5-16-MT-H
1580-M5-16-PL-E
1580-M5-16-PL-H
1580-M5-20-MT-E
1580-M5-20-MT-H
1580-M5-20-PL-E
1580-M5-20-PL-H
1580-M6-12-MT-E
1580-M6-12-MT-H
1580-M6-12-PL-E
1580-M6-12-PL-H
1580-M6-16-MT-E
1580-M6-16-MT-H
1580-M6-16-PL-E
1580-M6-16-PL-H
1580-M6-20-MT-E
1580-M6-20-MT-H
1580-M6-20-PL-E
1580-M6-20-PL-H
1580-M6-25-MT-E
1580-M6-25-MT-H
1580-M6-25-PL-E
1580-M6-25-PL-H
1580-M6-30-MT-E
1580-M6-30-MT-H
1580-M6-30-PL-E
1580-M6-30-PL-H
1580-M8-16-MT-E
1580-M8-16-MT-H
1580-M8-16-PL-E
1580-M8-16-PL-H
1580-M8-20-MT-E
1580-M8-20-MT-H
1580-M8-20-PL-E
1580-M8-20-PL-H
1580-M8-25-MT-E
1580-M8-25-MT-H
1580-M8-25-PL-E
1580-M8-25-PL-H
1580-M8-30-MT-E
1580-M8-30-MT-H
1580-M8-30-PL-E
1580-M8-30-PL-H
1580-M8-40-MT-E
1580-M8-40-MT-H
1580-M8-40-PL-E
1580-M8-40-PL-H
1580-M10-20-MT-E
1580-M10-20-MT-H
1580-M10-20-PL-E
1580-M10-20-PL-H
1580-M10-25-MT-E
1580-M10-25-MT-H
1580-M10-25-PL-E
1580-M10-25-PL-H
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Finish sw Length l1_1 (with shaft) k d2 l2 Weight
(g)
Length l1 (without shaft) Material (Sealing ring) Thread d1 d3

8.68 €

1 Available 7 Days MT. matte (Ra < 0.8 µm)8-1012-13.010E. EPDMM 512.8

9.18 €

1 Available 7 Days MT. matte (Ra < 0.8 µm)8-1012-13.010H. H-NBRM 512.8

12.80 €

1 Available 7 Days PL. polished (Ra < 0.8 µm)8-1012-13.010E. EPDMM 512.8

13.48 €

1 Available 7 Days PL. polished (Ra < 0.8 µm)8-1012-13.010H. H-NBRM 512.8

9.44 €

1 Available 7 Days MT. matte (Ra < 0.8 µm)8-1012-10.016E. EPDMM 512.8

9.74 €

1 Available 7 Days MT. matte (Ra < 0.8 µm)8-1012-10.016H. H-NBRM 512.8

13.48 €

1 Available 7 Days PL. polished (Ra < 0.8 µm)8-1012-10.016E. EPDMM 512.8

14.20 €

1 Available 7 Days PL. polished (Ra < 0.8 µm)8-1012-10.016H. H-NBRM 512.8

9.68 €

1 Available 7 Days MT. matte (Ra < 0.8 µm)8-1012-11.020E. EPDMM 512.8

9.96 €

1 Available 7 Days MT. matte (Ra < 0.8 µm)8-1012-11.020H. H-NBRM 512.8

13.64 €

1 Available 7 Days PL. polished (Ra < 0.8 µm)8-1012-11.020E. EPDMM 512.8

14.46 €

1 Available 7 Days PL. polished (Ra < 0.8 µm)8-1012-11.020H. H-NBRM 512.8

9.94 €

1 Available 7 Days MT. matte (Ra < 0.8 µm)10-1214-14.012E. EPDMM 614.8

10.16 €

1 Available 7 Days MT. matte (Ra < 0.8 µm)10-1214-14.012H. H-NBRM 614.8

14.14 €

1 Available 7 Days PL. polished (Ra < 0.8 µm)10-1214-14.012E. EPDMM 614.8

14.78 €

1 Available 7 Days PL. polished (Ra < 0.8 µm)10-1214-14.012H. H-NBRM 614.8

10.28 €

1 Available 7 Days MT. matte (Ra < 0.8 µm)10-1214-15.016E. EPDMM 614.8

10.46 €

1 Available 7 Days MT. matte (Ra < 0.8 µm)10-1214-15.016H. H-NBRM 614.8

14.38 €

1 Available 7 Days PL. polished (Ra < 0.8 µm)10-1214-12.016E. EPDMM 614.8

15.00 €

1 Available 7 Days PL. polished (Ra < 0.8 µm)10-1214-15.016H. H-NBRM 614.8

10.56 €

1 Available 7 Days MT. matte (Ra < 0.8 µm)10-1214-13.020E. EPDMM 614.8

10.78 €

1 Available 7 Days MT. matte (Ra < 0.8 µm)10-1214-13.020H. H-NBRM 614.8

14.76 €

1 Available 7 Days PL. polished (Ra < 0.8 µm)10-1214-13.020E. EPDMM 614.8

15.36 €

1 Available 7 Days PL. polished (Ra < 0.8 µm)10-1214-13.020H. H-NBRM 614.8

10.88 €

1 Available 7 Days MT. matte (Ra < 0.8 µm)10-1214-13.025E. EPDMM 614.8

11.14 €

1 Available 7 Days MT. matte (Ra < 0.8 µm)10-1214-13.025H. H-NBRM 614.8

15.00 €

1 Available 7 Days PL. polished (Ra < 0.8 µm)10-1214-13.025E. EPDMM 614.8

15.70 €

1 Available 7 Days PL. polished (Ra < 0.8 µm)10-1214-13.025H. H-NBRM 614.8

11.24 €

1 Available 7 Days MT. matte (Ra < 0.8 µm)10-1214-17.030E. EPDMM 614.8

11.46 €

1 Available 7 Days MT. matte (Ra < 0.8 µm)10-1214-17.030H. H-NBRM 614.8

15.40 €

1 Available 7 Days PL. polished (Ra < 0.8 µm)10-1214-17.030E. EPDMM 614.8

16.08 €

1 Available 7 Days PL. polished (Ra < 0.8 µm)10-1214-17.030H. H-NBRM 614.8

12.64 €

1 Available 7 Days MT. matte (Ra < 0.8 µm)13-14.5182224.016E. EPDMM 818.8

12.80 €

1 Available 7 Days MT. matte (Ra < 0.8 µm)13-14.5182224.016H. H-NBRM 818.8

16.76 €

1 Available 7 Days PL. polished (Ra < 0.8 µm)13-14.5182224.016E. EPDMM 818.8

17.50 €

1 Available 7 Days PL. polished (Ra < 0.8 µm)13-14.5182224.016H. H-NBRM 818.8

12.98 €

1 Available 7 Days MT. matte (Ra < 0.8 µm)13-14.5182228.020E. EPDMM 818.8

13.26 €

1 Available 7 Days MT. matte (Ra < 0.8 µm)13-14.5182228.020H. H-NBRM 818.8

17.20 €

1 Available 7 Days PL. polished (Ra < 0.8 µm)13-14.5182228.020E. EPDMM 818.8

18.00 €

1 Available 7 Days PL. polished (Ra < 0.8 µm)13-14.5182228.020H. H-NBRM 818.8

13.40 €

1 Available 7 Days MT. matte (Ra < 0.8 µm)13-14.5182228.025E. EPDMM 818.8

13.70 €

1 Available 7 Days MT. matte (Ra < 0.8 µm)13-14.5182228.025H. H-NBRM 818.8

17.66 €

1 Available 7 Days PL. polished (Ra < 0.8 µm)13-14.5182228.025E. EPDMM 818.8

18.36 €

1 Available 7 Days PL. polished (Ra < 0.8 µm)13-14.5182228.025H. H-NBRM 818.8

13.76 €

1 Available 7 Days MT. matte (Ra < 0.8 µm)13-14.5182230.030E. EPDMM 818.8

14.06 €

1 Available 7 Days MT. matte (Ra < 0.8 µm)13-14.5182230.030H. H-NBRM 818.8

17.94 €

1 Available 7 Days PL. polished (Ra < 0.8 µm)13-14.5182230.030E. EPDMM 818.8

18.76 €

1 Available 7 Days PL. polished (Ra < 0.8 µm)13-14.5182230.030H. H-NBRM 818.8

14.70 €

1 Available 7 Days MT. matte (Ra < 0.8 µm)134014.5182233.0-E. EPDMM 818.8

15.04 €

1 Available 7 Days MT. matte (Ra < 0.8 µm)134014.5182233.0-H. H-NBRM 818.8

19.04 €

1 Available 7 Days PL. polished (Ra < 0.8 µm)134014.5182233.0-E. EPDMM 818.8

20.08 €

1 Available 7 Days PL. polished (Ra < 0.8 µm)134014.5182233.0-H. H-NBRM 818.8

15.24 €

1 Available 7 Days MT. matte (Ra < 0.8 µm)16-18212649.020E. EPDMM 1021.8

15.24 €

1 Available 7 Days MT. matte (Ra < 0.8 µm)16-18212649.020H. H-NBRM 1021.8

19.46 €

1 Available 7 Days PL. polished (Ra < 0.8 µm)16-18212649.020E. EPDMM 1021.8

19.96 €

1 Available 7 Days PL. polished (Ra < 0.8 µm)16-18212649.020H. H-NBRM 1021.8

15.88 €

1 Available 7 Days MT. matte (Ra < 0.8 µm)16-18212651.025E. EPDMM 1021.8

15.94 €

1 Available 7 Days MT. matte (Ra < 0.8 µm)16-18212651.025H. H-NBRM 1021.8

20.18 €

1 Available 7 Days PL. polished (Ra < 0.8 µm)16-18212651.025E. EPDMM 1021.8

20.70 €

1 Available 7 Days PL. polished (Ra < 0.8 µm)16-18212651.025H. H-NBRM 1021.8

Loading...

Basic information

RoHS Ja

Tech Support