Stainless Steel-Indexing plungers with red knob / GN 8170

Stainless Steel-Indexing plungers with red knob / GN 8170
  • Volume Discount
[Specifications]
・Type: B. without rest position, C. with rest position
・Material (Sealing ring): H. H-NBR

Stainless steel indexing plungers GN 8170 are intended for use in hygienic areas and meet hygiene requirements on the knob side (front hygiene). Wipers between the knob and the guide as well as the sealing ring between the guide and the housing keep the locking mechanism on the knob side leak-tight. At the same time, the high surface quality (Ra < 0,8 um) and dead-space-free mounting prevent dirt from adhering and facilitate cleaning.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
8170-6-B-FH-H
8170-6-C-FH-H
8170-8-B-FH-H
8170-8-C-FH-H
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type l1 x1 l3 d1 Weight
(g)
Federdruck d3

84.62 €

1 Available 7 Days B. without rest position636. 3649.86178.020. 20M 12 x 1.5

95.16 €

1 Available 7 Days C. with rest position636. 3649.86169.020. 20M 12 x 1.5

89.16 €

1 Available 7 Days B. without rest position832. 3254.38195.022. 22M 16 x 1.5

99.36 €

1 Available 7 Days C. with rest position832. 3254.38190.022. 22M 16 x 1.5

Loading...

  1. 1

Basic information

Identification FH. Knob side Hygienic Design (front hygiene) sw 14 RoHS Ja
k 29 d4 18 d2 35
d5 22.8 l2 12 Material (Sealing ring) H. H-NBR

Tech Support