Stainless Steel-Indexing plungers, Knob pin side Hygienic Design (full hygie

Stainless Steel-Indexing plungers, Knob pin side Hygienic Design (full hygie
  • Volume Discount
[Specifications]
・Type: B. without rest position, C. with rest position
・Material: ST. Steel precision casting

Stainless steel indexing plungers GN 8170 are intended for use in hygienic areas, and with their additional sealing nuts, they meet hygiene requirements on the knob and pin sides (complete hygiene). Wipers between knob and guide and between guide and pin as well as sealing rings on the guide and sealing nut keep the locking mechanism leak-tight. At the same time, the high surface quality (Ra < 0,8 um) and dead-space-free mounting prevent dirt from adhering and facilitate cleaning.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
8170-6-B-VH-H
8170-6-C-VH-H
8170-8-B-VH-H
8170-8-C-VH-H
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type l1 x1 l3 d1 l2 Weight
(g)
Federdruck

111.60 €

1 Available 7 Days B. without rest position636. 3650.5627.5208.020. 20

126.66 €

1 Available 7 Days C. with rest position636. 3650.5627.5199.020. 20

118.72 €

1 Available 7 Days B. without rest position832. 3255.5829.5217.022. 22

132.00 €

1 Available 7 Days C. with rest position832. 3255.5829.5212.022. 22

Loading...

  1. 1

Basic information

s 1.5 Identification VH. Knob and pin side Hygienic Design (full hygiene) d6 22
RoHS Ja k 29 x2 4
sw2 18 d4 18 d2 35
d5 22.8 l4 14.5 sw1 14
Material (Sealing ring) H. H-NBR d3 16

Tech Support