Stainless Steel-Indexing plungers for welding, removable / GN 722.4

Stainless Steel-Indexing plungers for welding, removable / GN 722.4
  • Volume Discount
[Specifications]
・Type: A. with pull ring, A. with pull ring. mounted, AU. with pull ring. unmounted
・Material: A4. Stainless Steel precision casting

With indexing plungers GN 722.4, the plunger pin is actuated via the pull ring. This is done either manually, with a cable or by means of an extended pull rod with hook. The ST version is designed for applications in steel construction, whereas the A4 stainless steel version is suitable for use in particularly aggressive environments.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
722.4-8-20-A-A4
722.4-8-20-AU-A4
722.4-10-20-A-A4
722.4-10-20-AU-A4
722.4-12-20-A-A4
722.4-12-20-AU-A4
722.4-14-20-A-A4
722.4-14-20-AU-A4
722.4-16-30-A-A4
722.4-16-30-AU-A4
722.4-20-30-A-A4
722.4-20-30-AU-A4
722.5-8-20-A-A4
722.5-10-20-A-A4
722.5-12-20-A-A4
722.5-14-20-A-A4
722.5-16-30-A-A4
722.5-20-30-A-A4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type s h1 l1 sw h2 x1 m l3 d1 d4 d2 l4 l2 l5 Weight
(g)
Federdruck d3 Federkraft

29.12 €

1 Available 12 Days A. with pull ring. mounted20-702-50. 50-358-365214-132.0-715. 15

27.08 €

1 Available 12 Days AU. with pull ring. unmounted20-702-50. 50-358-365214-132.0-715. 15

28.48 €

1 Available 12 Days A. with pull ring. mounted20-702-50. 50-3510-365214-140.0-715. 15

26.48 €

1 Available 12 Days AU. with pull ring. unmounted20-702-50. 50-3510-365214-140.0-715. 15

28.88 €

1 Available 12 Days A. with pull ring. mounted20-702-50. 50-3512-365214-139.0-715. 15

26.86 €

1 Available 12 Days AU. with pull ring. unmounted20-702-50. 50-3512-365214-139.0-715. 15

28.88 €

1 Available 12 Days A. with pull ring. mounted20-702-50. 50-3514-365214-144.0-715. 15

26.86 €

1 Available 12 Days AU. with pull ring. unmounted20-702-50. 50-3514-365214-144.0-715. 15

56.20 €

1 Available 12 Days A. with pull ring. mounted30-1032.5-110. 110-5416-507820-581.0-1030. 30

54.10 €

1 Available 12 Days AU. with pull ring. unmounted30-1032.5-110. 110-5416-507820-581.0-1030. 30

56.20 €

1 Available 12 Days A. with pull ring. mounted30-1032.5-110. 110-5420-507820-599.0-1030. 30

54.10 €

1 Available 12 Days AU. with pull ring. unmounted30-1032.5-110. 110-5420-507820-599.0-1030. 30

32.48 €

1 Available 12 Days A. with pull ring207.570101.550. 503435876.1521448155.015. 1536-

31.86 €

1 Available 12 Days A. with pull ring207.570101.550. 5034351076.1521448163.015. 1536-

32.32 €

1 Available 12 Days A. with pull ring207.570101.550. 5034351276.1521448162.015. 1536-

32.32 €

1 Available 12 Days A. with pull ring207.570101.550. 5034351476.1521448167.015. 1536-

66.70 €

1 Available 12 Days A. with pull ring3015103175110. 1105554161010.1782080703.030. 3050-

66.70 €

1 Available 12 Days A. with pull ring3015103175110. 1105554201010.1782080721.030. 3050-

Loading...

  1. 1

Basic information

RoHS Ja Material A4. Stainless Steel precision casting

Tech Support