Positioning supporting elements threaded stud

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
408.1-ST-10-M6-B
408.1-ST-10-M6-G
408.1-ST-10-M6-K
408.1-ST-12-M8-B
408.1-ST-12-M8-G
408.1-ST-12-M8-K
408.1-ST-16-M6-B
408.1-ST-16-M6-G
408.1-ST-16-M6-K
408.1-ST-16-M10-B
408.1-ST-16-M10-G
408.1-ST-16-M10-K
408.1-ST-20-M8-B
408.1-ST-20-M8-G
408.1-ST-20-M8-K
408.1-ST-20-M12-B
408.1-ST-20-M12-G
408.1-ST-20-M12-K
408.1-ST-25-M6-B
408.1-ST-25-M6-G
408.1-ST-25-M6-K
408.1-ST-25-M10-B
408.1-ST-25-M10-G
408.1-ST-25-M10-K
408.1-ST-25-M16-B
408.1-ST-25-M16-G
408.1-ST-25-M16-K
408.1-ST-30-M8-B
408.1-ST-30-M8-G
408.1-ST-30-M8-K
408.1-ST-32-M12-B
408.1-ST-32-M12-G
408.1-ST-32-M12-K
408.1-ST-40-M10-B
408.1-ST-40-M10-G
408.1-ST-40-M10-K
408.1-ST-40-M16-B
408.1-ST-40-M16-G
408.1-ST-40-M16-K
408.1-ST-50-M12-B
408.1-ST-50-M12-G
408.1-ST-50-M12-K
408.1-ST-60-M16-B
408.1-ST-60-M16-G
408.1-ST-60-M16-K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
l1 l2 h sw r Type d1 d2 Weight
(g)
e

3.14 €

1 Available 7 Days 80.81010-B. Smooth contact face. turnedM 6108.011

10.00 €

1 Available 7 Days 80.81010-G. Smooth contact face. groundM 6108.011

3.50 €

1 Available 7 Days 8-101015K. Spherical contact face. turnedM 6-8.011

3.30 €

1 Available 7 Days 1011213-B. Smooth contact face. turnedM 81317.014.3

11.16 €

1 Available 7 Days 1011213-G. Smooth contact face. groundM 81317.014.3

3.84 €

1 Available 7 Days 10-121320K. Spherical contact face. turnedM 8-16.014.3

3.30 €

1 Available 7 Days 80.81610-B. Smooth contact face. turnedM 61012.011

10.38 €

1 Available 7 Days 80.81610-G. Smooth contact face. groundM 61012.011

3.60 €

1 Available 7 Days 8-161015K. Spherical contact face. turnedM 6-12.011

4.74 €

1 Available 7 Days 121.21617-B. Smooth contact face. turnedM 101737.018.7

14.60 €

1 Available 7 Days 121.21617-G. Smooth contact face. groundM 101737.018.7

5.00 €

1 Available 7 Days 12-161730K. Spherical contact face. turnedM 10-36.018.7

3.68 €

1 Available 7 Days 1012013-B. Smooth contact face. turnedM 81326.014.3

11.96 €

1 Available 7 Days 1012013-G. Smooth contact face. groundM 81326.014.3

4.04 €

1 Available 7 Days 10-201320K. Spherical contact face. turnedM 8-25.014.3

6.64 €

1 Available 7 Days 141.62019-B. Smooth contact face. turnedM 121958.020.9

20.24 €

1 Available 7 Days 141.62019-G. Smooth contact face. groundM 121958.020.9

7.78 €

1 Available 7 Days 14-201935K. Spherical contact face. turnedM 12-57.020.9

3.50 €

1 Available 7 Days 80.82510-B. Smooth contact face. turnedM 61018.011

10.84 €

1 Available 7 Days 80.82510-G. Smooth contact face. groundM 61018.011

3.70 €

1 Available 7 Days 8-251015K. Spherical contact face. turnedM 6-18.011

5.14 €

1 Available 7 Days 121.22517-B. Smooth contact face. turnedM 101754.018.7

15.70 €

1 Available 7 Days 121.22517-G. Smooth contact face. groundM 101754.018.7

5.18 €

1 Available 7 Days 12-251730K. Spherical contact face. turnedM 10-53.018.7

11.38 €

1 Available 7 Days 1922527-B. Smooth contact face. turnedM 1627146.029.7

30.50 €

1 Available 7 Days 1922527-G. Smooth contact face. groundM 1627146.029.7

12.80 €

1 Available 7 Days 19-252750K. Spherical contact face. turnedM 16-143.029.7

4.06 €

1 Available 7 Days 1013013-B. Smooth contact face. turnedM 81337.014.3

12.88 €

1 Available 7 Days 1013013-G. Smooth contact face. groundM 81337.014.3

4.58 €

1 Available 7 Days 10-301320K. Spherical contact face. turnedM 8-36.014.3

8.36 €

1 Available 7 Days 141.63219-B. Smooth contact face. turnedM 121987.020.9

22.14 €

1 Available 7 Days 141.63219-G. Smooth contact face. groundM 121987.020.9

8.64 €

1 Available 7 Days 14-321935K. Spherical contact face. turnedM 12-86.020.9

5.96 €

1 Available 7 Days 121.24017-B. Smooth contact face. turnedM 101783.018.7

14.80 €

1 Available 7 Days 121.24017-G. Smooth contact face. groundM 101783.018.7

6.14 €

1 Available 7 Days 12-401730K. Spherical contact face. turnedM 10-82.018.7

12.86 €

1 Available 7 Days 1924027-B. Smooth contact face. turnedM 1627219.029.7

33.04 €

1 Available 7 Days 1924027-G. Smooth contact face. groundM 1627219.029.7

15.26 €

1 Available 7 Days 19-402750K. Spherical contact face. turnedM 16-215.029.7

8.76 €

1 Available 7 Days 141.65019-B. Smooth contact face. turnedM 1219130.020.9

25.96 €

1 Available 7 Days 141.65019-G. Smooth contact face. groundM 1219130.020.9

9.96 €

1 Available 7 Days 14-501935K. Spherical contact face. turnedM 12-129.020.9

14.94 €

1 Available 7 Days 1926027-B. Smooth contact face. turnedM 1627315.029.7

35.46 €

1 Available 7 Days 1926027-G. Smooth contact face. groundM 1627315.029.7

17.40 €

1 Available 7 Days 19-602750K. Spherical contact face. turnedM 16-311.029.7

Loading...

  1. 1

Basic information

RoHS Ja Material ST. Steel

Tech Support