Stainless Steel-Grub screws thrust point

Stainless Steel-Grub screws thrust point
  • Volume Discount
[Specifications]
・Type: SKN. with thrust point. not hardened
・Material: NI. Stainless Steel

The thrust point of these screws DIN 6332 is designed to be used with or without the thrust pad for clamping. The pin diameter of the grub screws is smaller than the core diameter of the thread, allowing them to be screwed in on the pin side. The snap ring resp. snap spring of the thrust pad is a simple and quick method to connect the thrust pad to the grub screw.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6332-M6-30-SKN-NI
6332-M6-35-SKN-NI
6332-M6-40-SKN-NI
6332-M6-45-SKN-NI
6332-M6-50-SKN-NI
6332-M8-35-SKN-NI
6332-M8-40-SKN-NI
6332-M8-45-SKN-NI
6332-M8-50-SKN-NI
6332-M8-60-SKN-NI
6332-M8-70-SKN-NI
6332-M10-45-SKN-NI
6332-M10-50-SKN-NI
6332-M10-55-SKN-NI
6332-M10-60-SKN-NI
6332-M10-65-SKN-NI
6332-M10-80-SKN-NI
6332-M12-50-SKN-NI
6332-M12-60-SKN-NI
6332-M12-65-SKN-NI
6332-M12-70-SKN-NI
6332-M12-80-SKN-NI
6332-M12-100-SKN-NI
6332-M16-65-SKN-NI
6332-M16-70-SKN-NI
6332-M16-75-SKN-NI
6332-M16-80-SKN-NI
6332-M16-100-SKN-NI
6332-M16-125-SKN-NI
6332-M20-80-SKN-NI
6332-M20-90-SKN-NI
6332-M20-100-SKN-NI
6332-M20-125-SKN-NI
6332-M20-150-SKN-NI
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread d1 z1 sw e_2 z2 e2 e3 d2 Weight
(g)
d3 Length l

1.66 €

1 Available 7 Days M 663. 34.52.51.5-4.55.0430

1.70 €

1 Available 7 Days M 663. 34.52.51.5-4.54.0435

1.72 €

1 Available 7 Days M 663. 34.52.51.5-4.56.0440

1.80 €

1 Available 7 Days M 663. 34.52.51.5-4.58.0445

1.88 €

1 Available 7 Days M 663. 34.52.51.5-4.58.0450

2.08 €

1 Available 7 Days M 87.54. 45.332.3-68.05.435

2.18 €

1 Available 7 Days M 87.54. 45.332.3-612.05.440

2.26 €

1 Available 7 Days M 87.54. 45.332.3-613.05.445

2.30 €

1 Available 7 Days M 87.54. 45.332.3-614.05.450

2.46 €

1 Available 7 Days M 87.54. 45.332.3-617.05.460

2.60 €

1 Available 7 Days M 87.54. 45.332.3-619.05.470

2.72 €

1 Available 7 Days M 1095. 55.64.52.6-820.07.245

2.82 €

1 Available 7 Days M 1095. 55.64.52.6-823.07.250

2.96 €

1 Available 7 Days M 1095. 55.64.52.6-824.07.255

3.06 €

1 Available 7 Days M 1095. 55.64.52.6-826.07.260

3.18 €

1 Available 7 Days M 1095. 55.64.52.6-830.07.265

3.56 €

1 Available 7 Days M 1095. 55.64.52.6-844.07.280

3.50 €

1 Available 7 Days M 12106. 66.94.52.93.7830.07.250

3.82 €

1 Available 7 Days M 12106. 66.94.52.93.7839.07.260

4.00 €

1 Available 7 Days M 12106. 66.94.52.93.7842.07.265

4.16 €

1 Available 7 Days M 12106. 66.94.52.93.7843.07.270

4.46 €

1 Available 7 Days M 12106. 66.94.52.93.7850.07.280

5.12 €

1 Available 7 Days M 12106. 66.94.52.93.7866.07.2100

5.86 €

1 Available 7 Days M 16128. 89.554.541265.01165

6.20 €

1 Available 7 Days M 16128. 89.554.541283.01170

6.50 €

1 Available 7 Days M 16128. 89.554.541290.01175

6.82 €

1 Available 7 Days M 16128. 89.554.541292.01180

8.02 €

1 Available 7 Days M 16128. 89.554.5412116.011100

9.56 €

1 Available 7 Days M 16128. 89.554.5412151.011125

10.02 €

1 Available 7 Days M 201410. 1010.55.54.54.315.5141.014.480

10.46 €

1 Available 7 Days M 201410. 1010.55.54.54.315.5171.014.490

10.86 €

1 Available 7 Days M 201410. 1010.55.54.54.315.5189.014.4100

11.92 €

1 Available 7 Days M 201410. 1010.55.54.54.315.5234.014.4125

13.08 €

1 Available 7 Days M 201410. 1010.55.54.54.315.5285.014.4150

Loading...

  1. 1

Basic information

Type SKN. with thrust point. not hardened RoHS Ja Material NI. Stainless Steel

Tech Support