Manufacturer part number: 6311.1-16-P-NI
Brand: GANTER
Price: 9.32 €
Delivery time: 7 Days
Outside diameter d1: 16
Type: P. Thrust pad surface with detent. without plastic cap
e_1: 5.3
h1: 8
h2: 11
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6311.1-16-P-NI
Part Number
|
---|
6311.1-16-P-NI |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outside diameter d1 | Type | e_1 | h1 | h2 | d3_1 | b | d2 | Weight (g) | e | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.32 € | 1 | Available | 7 Days | 16 | P. Thrust pad surface with detent. without plastic cap | 5.3 | 8 | 11 | 20 | 10 | 6.3 | 13.0 | - |
Loading...
s | 1.5 | RoHS | Ja | d3 | 7.5 |
---|---|---|---|---|---|
Material | NI. Stainless Steel |
This page is Stainless Steel-Thrust pads, part number 6311.1-16-P-NI.
You can find the detail information about specifications and dimensions on part number 6311.1-16-P-NI.
Part Number |
---|
6311.1-12-P-NI |
6311.1-16-A-NI |
6311.1-16-K-NI |
6311.1-20-A-NI |
6311.1-20-K-NI |
6311.1-20-P-NI |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Outside diameter d1 | Type | e_1 | h1 | h2 | d3_1 | b | d2 | Weight (g) | e |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.82 € | 1 | Available | 7 Days | 12 | P. Thrust pad surface with detent. without plastic cap | 4.5 | 6 | 9 | 16 | 8 | 5.2 | 6.0 | - | |
5.34 € | 1 | Available | 7 Days | 16 | A. Thrust pad surface plane. without plastic cap | - | 8 | 11 | 20 | 10 | 6.3 | 11.0 | 2.3 | |
6.42 € | 1 | Available | 7 Days | 16 | K. Thrust pad surface plane. with plastic cap | - | 8 | 11 | 20 | 10 | 6.3 | 10.0 | 2.3 | |
6.50 € | 1 | Available | 7 Days | 20 | A. Thrust pad surface plane. without plastic cap | - | 10 | 13 | 24 | 12 | 9.2 | 18.0 | 2.6 | |
7.42 € | 1 | Available | 7 Days | 20 | K. Thrust pad surface plane. with plastic cap | - | 10 | 13 | 24 | 12 | 9.2 | 22.0 | 2.6 | |
9.82 € | 1 | Available | 7 Days | 20 | P. Thrust pad surface with detent. without plastic cap | 5.6 | 10 | 13 | 24 | 12 | 9.2 | 24.0 | - |