Cabinet "U" handles, Aluminium (422.1-AL-148-SR)

Cabinet "U" handles, Aluminium 422.1-AL-148-SR
  • Volume Discount

Product Details:

Manufacturer part number: 422.1-AL-148-SR

Brand: GANTER

Price: 13.12

Delivery time: 7 Days


Technical Data:

Finish: SR

Type: -

a: 11

d: M 6

t: 12


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

422.1-AL-148-SR

Part Number
422.1-AL-148-SR
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Finish Type a d t h1 h2 h l1 RoHS l3 Handle diameter b b l4 l2 Weight
(g)
Thread Material Length l1

13.12 €

1 Available 7 Days SR-11M 612--44148---33-159150.0-AL. Aluminum die casting-

Loading...

  1. 1

This page is Cabinet "U" handles, Aluminium, part number 422.1-AL-148-SR.
You can find the detail information about specifications and dimensions on part number 422.1-AL-148-SR.

Variation of this product

Part Number
422.1-AL-117-SR
422.1-AL-117-SW
422.1-AL-148-SW
422.1-AL-172-SR
422.1-AL-172-SW
428-AL-28-200-A-EL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Finish Type a d t h1 h2 h l1 RoHS l3 Handle diameter b b l4 l2 Weight
(g)
Thread Material Length l1

12.54 €

1 Available 7 Days SR-11M 612--44117---33-128130.0-AL. Aluminum die casting-

12.54 €

1 Available 7 Days SW-11M 612--44117---33-128130.0-AL. Aluminum die casting-

13.12 €

1 Available 7 Days SW-11M 612--44148---33-159150.0-AL. Aluminum die casting-

14.40 €

1 Available 7 Days SR-11M 612--44172---33-183170.0-AL. Aluminum die casting-

14.40 €

1 Available 7 Days SW-11M 612--44172---33-183170.0-AL. Aluminum die casting-

42.88 €

1 Available 7 Days ELA. Mounting from the back (threaded blind bore)18-1063---Ja-28--240340.0M 8AL. Aluminum200

Tech Support