Manufacturer part number: 333.6-28-600
Brand: GANTER
Price: 128.22 €
Delivery time: 7 Days
b3: 50
b4: 66
Weight: 1060.0 g
Length l: 600
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
333.6-28-600
t | 15 | h1 | 50 | h2 | 66 |
---|---|---|---|---|---|
b1 | 25 | b2 | 14 | RoHS | Ja |
Handle diameter d1 | 28 | Thread | M 8 |
This page is Stainless Steel-Tubular handles, part number 333.6-28-600.
You can find the detail information about specifications and dimensions on part number 333.6-28-600.
Part Number |
---|
333.6-28-300 |
333.6-28-400 |
333.6-28-500 |
333.7-28-200 |
333.7-28-250 |
333.7-28-300 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | b3 | b4 | Weight (g) | Length l |
---|---|---|---|---|---|---|---|---|
119.56 € | 1 | Available | 7 Days | 50 | 66 | 730.0 | 300 | |
122.24 € | 1 | Available | 7 Days | 50 | 66 | 845.0 | 400 | |
124.86 € | 1 | Available | 7 Days | 50 | 66 | 980.0 | 500 | |
103.16 € | 1 | Available | 7 Days | - | - | 514.0 | 200 | |
104.18 € | 1 | Available | 7 Days | - | - | 560.0 | 250 | |
106.26 € | 1 | Available | 7 Days | - | - | 626.0 | 300 |