Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
429-A4-12-160-PL-E
Part Number
|
---|
429-A4-12-160-PL-E |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Finish | Type | a | d2 | t | h1 | h2 | h | r | l1 | Handle diameter d1 | Handle diameter b | l2 | Weight (g) | Thread | Material (Sealing ring) | d3 | Material | Length l | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
38.72 € | 1 | Available | 7 Days | PL. polished (Ra < 0.8 µm) | - | - | M 5 | 12 | - | - | 51 | 14 | - | 12 | - | - | 202.0 | - | E. EPDM | 12.8 | A4. Stainless Steel | 160 |
Loading...
RoHS | Ja |
---|
This page is Stainless Steel-Cabinet "U" handles, part number 429-A4-12-160-PL-E.
You can find the detail information about specifications and dimensions on part number 429-A4-12-160-PL-E.
Part Number |
---|
328.5-140-B-GS |
429-A4-12-125-MT-E |
429-A4-12-125-MT-H |
429-A4-12-160-PL-H |
429-A4-16-160-MT-E |
429-A4-16-160-PL-E |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Finish | Type | a | d2 | t | h1 | h2 | h | r | l1 | Handle diameter d1 | Handle diameter b | l2 | Weight (g) | Thread | Material (Sealing ring) | d3 | Material | Length l |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
53.82 € | 1 | Available | 7 Days | GS | B. Mounting from the operator's side | 18 | - | - | 55 | 6 | - | - | 140 | - | 28 | 166.5 | 523.0 | - | - | - | - | - | |
35.24 € | 1 | Available | 7 Days | MT. matte (Ra < 0.8 µm) | - | - | M 5 | 12 | - | - | 51 | 14 | - | 12 | - | - | 170.0 | - | E. EPDM | 12.8 | A4. Stainless Steel | 125 | |
35.54 € | 1 | Available | 7 Days | MT. matte (Ra < 0.8 µm) | - | - | M 5 | 12 | - | - | 51 | 14 | - | 12 | - | - | 170.0 | - | H. H-NBR | 12.8 | A4. Stainless Steel | 125 | |
38.96 € | 1 | Available | 7 Days | PL. polished (Ra < 0.8 µm) | - | - | M 5 | 12 | - | - | 51 | 14 | - | 12 | - | - | 202.0 | - | H. H-NBR | 12.8 | A4. Stainless Steel | 160 | |
44.84 € | 1 | Available | 7 Days | MT. matte (Ra < 0.8 µm) | - | - | M 6 | 12 | - | - | 59 | 18 | - | 16 | - | - | 373.0 | - | E. EPDM | 16.8 | A4. Stainless Steel | 160 | |
44.92 € | 1 | Available | 7 Days | PL. polished (Ra < 0.8 µm) | - | - | M 6 | 12 | - | - | 59 | 18 | - | 16 | - | - | 373.0 | - | E. EPDM | 16.8 | A4. Stainless Steel | 160 |