Retaining magnets countersunk bore, rubber jacket (51.8-ND-88-WS)

Retaining magnets countersunk bore, rubber jacket 51.8-ND-88-WS
  • Volume Discount

Product Details:

Manufacturer part number: 51.8-ND-88-WS

Brand: GANTER

Price: 38.76

Delivery time: 7 Days


Technical Data:

h: 8.5

Color: WS

Diameter d1: 88

Nennhaftkräfte: 550. 550

d2: 6.5


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

51.8-ND-88-WS

Part Number
51.8-ND-88-WS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
h Color Diameter d1 Nennhaftkräfte d2 Weight
(g)

38.76 €

1 Available 7 Days 8.5WS88550. 5506.5182.0

Loading...

  1. 1

Basic information

Material of the magnet ND. NdFeB d3 12.5

This page is Retaining magnets countersunk bore, rubber jacket, part number 51.8-ND-88-WS.
You can find the detail information about specifications and dimensions on part number 51.8-ND-88-WS.

Variation of this product

Part Number
51.8-ND-43-SW
51.8-ND-43-WS
51.8-ND-88-SW
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
h Color Diameter d1 Nennhaftkräfte d2 Weight
(g)

10.16 €

1 Available 7 Days 6SW43100. 1007.527.0

10.16 €

1 Available 7 Days 6WS43100. 1007.527.0

38.76 €

1 Available 7 Days 8.5SW88550. 5506.5182.0

Tech Support