Retaining magnets with threaded stud, with rubber jacket / ND. NdFeB / SW black, WS white / GN 51.3 (51.3-ND-12-M4-SW)

Retaining magnets with threaded stud, with rubber jacket / ND. NdFeB / SW black, WS white / GN 51.3 51.3-ND-12-M4-SW
  • Volume Discount

Product Details:

Manufacturer part number: 51.3-ND-12-M4-SW

Brand: GANTER

Price: 5.62

Delivery time: 7 Days


Technical Data:

h: 7

Color: SW

Diameter d1: 12

Nennhaftkräfte [N]: 13. 13

Weight: 5.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

51.3-ND-12-M4-SW

Part Number
51.3-ND-12-M4-SW
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
h Color Diameter d1 Nennhaftkräfte [N] Weight
(g)
Länge l Thread

5.62 €

1 Available 7 Days 7SW1213. 135.08.5M 4

Loading...

  1. 1

Basic information

Material of the magnet ND. NdFeB

This page is Retaining magnets with threaded stud, with rubber jacket / ND. NdFeB / SW black, WS white / GN 51.3, part number 51.3-ND-12-M4-SW.
You can find the detail information about specifications and dimensions on part number 51.3-ND-12-M4-SW.

Variation of this product

Part Number
51.3-ND-12-M4-WS
51.3-ND-18-M4-SW
51.3-ND-18-M4-WS
51.3-ND-31-M6-SW
51.3-ND-31-M6-WS
51.3-ND-43-M4-SW
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
h Color Diameter d1 Nennhaftkräfte [N] Weight
(g)
Länge l Thread

5.62 €

1 Available 7 Days 7WS1213. 135.08.5M 4

7.60 €

1 Available 7 Days 6SW1837. 378.06M 4

7.60 €

1 Available 7 Days 6WS1837. 378.06M 4

10.78 €

1 Available 7 Days 6SW3189. 8924.011M 6

10.78 €

1 Available 7 Days 6WS3189. 8924.011M 6

11.20 €

1 Available 7 Days 6SW43100. 10030.06M 4

Tech Support