Retaining magnets with female thread / Hard ferrite, SmCo, NdFeB / GN 50.2 (50.2-HF-25-7-M4)

Retaining magnets with female thread / Hard ferrite, SmCo, NdFeB / GN 50.2 50.2-HF-25-7-M4
  • Volume Discount

Product Details:

Manufacturer part number: 50.2-HF-25-7-M4

Brand: GANTER

Price: 3.78

Delivery time: 7 Days


Technical Data:

Thread d2: -

h: -

l: 8

Thread d2 (HF): M 4

d3_2: 8


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

50.2-HF-25-7-M4

Part Number
50.2-HF-25-7-M4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread d2 h l Thread d2 (HF) d3_2 Material of the magnet t_2 Diameter d1 Height h (HF) Nennhaftkräfte [N] ND Threadd2 (SC / ND) Height h (SC / ND) Weight
(g)
SC t d3 l_2 HF

3.78 €

1 Available 7 Days --8M 48HF. Hard ferrite7257----20.0-78740. 40

Loading...

  1. 1

This page is Retaining magnets with female thread / Hard ferrite, SmCo, NdFeB / GN 50.2, part number 50.2-HF-25-7-M4.
You can find the detail information about specifications and dimensions on part number 50.2-HF-25-7-M4.

Variation of this product

Part Number
50.2-HF-100-22-M12
50.2-HF-125-26-M14
50.2-HF-20-6-M3
50.2-HF-32-7-M4
50.2-HF-40-8-M4
50.2-HF-40-8-M5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread d2 h l Thread d2 (HF) d3_2 Material of the magnet t_2 Diameter d1 Height h (HF) Nennhaftkräfte [N] ND Threadd2 (SC / ND) Height h (SC / ND) Weight
(g)
SC t d3 l_2 HF

52.80 €

1 Available 7 Days --21M 12-HF. Hard ferrite-10022----948.0-1822-900. 900

146.78 €

1 Available 7 Days --24M 14-HF. Hard ferrite-12526----1732.0-2025-1300. 1300

3.46 €

1 Available 7 Days --7M 38HF. Hard ferrite7206----11.0-56730. 30

4.22 €

1 Available 7 Days --8M 410HF. Hard ferrite8327----31.0-788.580. 80

5.56 €

1 Available 7 Days --8.5M 4-HF. Hard ferrite-408----57.0-78-125. 125

5.48 €

1 Available 7 Days --10M 510HF. Hard ferrite8408----61.0-81010125. 125

Tech Support