Retaining magnets female thread, rubber jacket (51.2-ND-12-M4-WS)

Retaining magnets female thread, rubber jacket 51.2-ND-12-M4-WS
  • Volume Discount

Product Details:

Manufacturer part number: 51.2-ND-12-M4-WS

Brand: GANTER

Price: 5.38

Delivery time: 7 Days


Technical Data:

h: 7

l: 7.5

Color: WS

Diameter d1: 12

Nennhaftkräfte [N]: 13. 13


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

51.2-ND-12-M4-WS

Part Number
51.2-ND-12-M4-WS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
h l Color Diameter d1 Nennhaftkräfte [N] Weight
(g)
Thread t d3

5.38 €

1 Available 7 Days 77.5WS1213. 136.0M 468

Loading...

  1. 1

Basic information

Material of the magnet ND. NdFeB

This page is Retaining magnets female thread, rubber jacket, part number 51.2-ND-12-M4-WS.
You can find the detail information about specifications and dimensions on part number 51.2-ND-12-M4-WS.

Variation of this product

Part Number
51.2-ND-12-M4-SW
51.2-ND-18-M4-SW
51.2-ND-18-M4-WS
51.2-ND-22-M4-SW
51.2-ND-22-M4-WS
51.2-ND-31-M4-SW
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
h l Color Diameter d1 Nennhaftkräfte [N] Weight
(g)
Thread t d3

5.38 €

1 Available 7 Days 77.5SW1213. 136.0M 468

7.60 €

1 Available 7 Days 65.5SW1837. 379.0M 458

7.60 €

1 Available 7 Days 65.5WS1837. 379.0M 458

8.78 €

1 Available 7 Days 65.5SW2258. 5813.0M 458

8.78 €

1 Available 7 Days 65.5WS2258. 5813.0M 458

10.66 €

1 Available 7 Days 65.5SW3189. 8922.0M 458

Tech Support