Clamping arm extenders, joint, toggle clamps forked clamping arm

Clamping arm extenders, joint, toggle clamps forked clamping arm
  • Volume Discount
[Specifications]
・Material: ST. Steel

Clamping arm extenders GN 801.2 are used together with toggle clamps with "forked clamping arm" to clamp something simultaneously at two points in parallel, such as with clamping screws. These are mounted to the clamping arm and affixed in the desired position along the slot.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
801.2-82-16-ST
801.2-100-18-ST
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
l h1 h2 x1 x2 b d1 m2 d4 m1 d2 für Schnellspanner Weight
(g)
d3

18.78 €

1 Available 7 Days 91163713012519.56.2221282M 613077.09.2

21.98 €

1 Available 7 Days 11218432302002682716100M 8230148.012

Loading...

  1. 1

Basic information

Material ST. Steel

Tech Support