Stainless Steel-Wing nuts / GN 434 / Thread d2 M4, M5, M6, M8 (434-A4-26-M4-MT)

Stainless Steel-Wing nuts / GN 434 / Thread d2 M4, M5, M6, M8 434-A4-26-M4-MT
  • Volume Discount

Product Details:

Manufacturer part number: 434-A4-26-M4-MT

Brand: GANTER

Price: 16.00

Delivery time: 7 Days


Technical Data:

Handle diameter d1: 26

Thread d2: M 4

h1: 10

h2: 4.5

Weight: 20.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

434-A4-26-M4-MT

Part Number
434-A4-26-M4-MT
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle diameter d1 Thread d2 h1 h2 Weight
(g)
Outside diameter t Material

16.00 €

1 Available 7 Days 26M 4104.520.0117A4. Stainless Steel precision casting

Loading...

  1. 1

Basic information

Finish MT. matte shot-blasted RoHS Ja

This page is Stainless Steel-Wing nuts / GN 434 / Thread d2 M4, M5, M6, M8, part number 434-A4-26-M4-MT.
You can find the detail information about specifications and dimensions on part number 434-A4-26-M4-MT.

Variation of this product

Part Number
434-A4-20-M4-MT
434-A4-26-M5-MT
434-A4-26-M6-MT
434-A4-34-M6-MT
434-A4-34-M8-MT
434-NI-20-M4-MT
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Handle diameter d1 Thread d2 h1 h2 Weight
(g)
Outside diameter t Material

14.88 €

1 Available 7 Days 20M 483.510.097A4. Stainless Steel precision casting

15.98 €

1 Available 7 Days 26M 5104.519.0118A4. Stainless Steel precision casting

15.96 €

1 Available 7 Days 26M 6104.518.0118A4. Stainless Steel precision casting

18.12 €

1 Available 7 Days 34M 612535.01310A4. Stainless Steel precision casting

18.12 €

1 Available 7 Days 34M 812533.0139A4. Stainless Steel precision casting

6.22 €

1 Available 7 Days 20M 483.56.097NI. Stainless Steel precision casting

Tech Support