Levelling feet rubber underlay, vulcanized (439-25-M6-30-70)

Levelling feet rubber underlay, vulcanized 439-25-M6-30-70
  • Volume Discount

Product Details:

Manufacturer part number: 439-25-M6-30-70

Brand: GANTER

Price: 5.62

Delivery time: 5 Days


Technical Data:

s: 1.5

h: 16

d1: 25

d2: M 6

Weight: 20.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

439-25-M6-30-70

Part Number
439-25-M6-30-70
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
s h d1 d2 Weight
(g)
A/F Length l

5.62 €

1 Available 5 Days 1.51625M 620.0330

Loading...

  1. 1

Basic information

Hardness 70. hard

Tech Support