Levelling feet with vibration damping element / Natural rubber / Zinc plated / M10-M20 / GN 148 (148-90-M12-A-1-43)

Levelling feet with vibration damping element / Natural rubber / Zinc plated / M10-M20 / GN 148 148-90-M12-A-1-43
  • Volume Discount

Product Details:

Manufacturer part number: 148-90-M12-A-1-43

Brand: GANTER

Price: 56.28

Delivery time: 7 Days


Technical Data:

Type: A. with two-hole flange (d°°1°° = 60/90/113)

Foot diameter d1: 90

Identification no.: 1. without tear-off lock

Hardness: 43. soft

Thread d2: M 12


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

148-90-M12-A-1-43

Part Number
148-90-M12-A-1-43
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Foot diameter d1 Identification no. Hardness Thread d2 s h l1 b m2 d4 m1 d5 l2 Weight
(g)
d3

56.28 €

1 Available 7 Days A. with two-hole flange (d°°1°° = 60/90/113)901. without tear-off lock43. softM 12339170110-13140--717.0106

Loading...

  1. 1

This page is Levelling feet with vibration damping element / Natural rubber / Zinc plated / M10-M20 / GN 148, part number 148-90-M12-A-1-43.
You can find the detail information about specifications and dimensions on part number 148-90-M12-A-1-43.

Variation of this product

Part Number
148-113-M16-A-2-68
148-113-M16-B-1-43
148-113-M16-B-1-68
148-90-M12-A-1-68
148-90-M12-A-2-43
148-90-M12-A-2-68
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type Foot diameter d1 Identification no. Hardness Thread d2 s h l1 b m2 d4 m1 d5 l2 Weight
(g)
d3

97.90 €

1 Available 7 Days A. with two-hole flange (d°°1°° = 60/90/113)1132. with tear-off lock68. hardM 16452216150-12.5184--1975.0150

88.68 €

1 Available 7 Days B. with four-bolt flange (d°°1°° = 113 / 126)1131. without tear-off lock43. softM 16452--132--12.51681878.0150

88.68 €

1 Available 7 Days B. with four-bolt flange (d°°1°° = 113 / 126)1131. without tear-off lock68. hardM 16452--132--12.51681870.0150

56.28 €

1 Available 7 Days A. with two-hole flange (d°°1°° = 60/90/113)901. without tear-off lock68. hardM 12339170110-13140--730.0106

59.58 €

1 Available 7 Days A. with two-hole flange (d°°1°° = 60/90/113)902. with tear-off lock43. softM 12339170110-13140--806.0106

59.58 €

1 Available 7 Days A. with two-hole flange (d°°1°° = 60/90/113)902. with tear-off lock68. hardM 12339170110-13140--815.0106

Tech Support