Stainless Steel-Welding sockets and without collar (7490-NI-M27X2-B)

Stainless Steel-Welding sockets and without collar 7490-NI-M27X2-B
  • Volume Discount

Product Details:

Manufacturer part number: 7490-NI-M27X2-B

Brand: GANTER

Price: 9.08

Delivery time: 7 Days


Technical Data:

h1: 18

h2: 6

Type: B. with collar

d2: 40

Weight: 54.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

7490-NI-M27X2-B

Part Number
7490-NI-M27X2-B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
h1 h2 Type d2 Weight
(g)
Thread d1 d3

9.08 €

1 Available 7 Days 186B. with collar4054.0M 27 x 232

Loading...

  1. 1

Basic information

RoHS Ja Material NI. Stainless Steel

This page is Stainless Steel-Welding sockets and without collar, part number 7490-NI-M27X2-B.
You can find the detail information about specifications and dimensions on part number 7490-NI-M27X2-B.

Variation of this product

Part Number
7490-NI-G1/2-B
7490-NI-G1/4-A
7490-NI-G1/4-B
7490-NI-M33X2-A
7490-NI-M33X2-B
7490-NI-M42X2-A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
h1 h2 Type d2 Weight
(g)
Thread d1 d3

5.58 €

1 Available 7 Days 164.5B. with collar3239.0G 1/226

3.88 €

1 Available 7 Days 143A. with chamfer2437.0G 1/420

3.78 €

1 Available 7 Days 143B. with collar2441.0G 1/420

16.90 €

1 Available 7 Days 207.5A. with chamfer50164.0M 33 x 240

16.98 €

1 Available 7 Days 207.5B. with collar50111.0M 33 x 240

21.80 €

1 Available 7 Days 227.5A. with chamfer60239.0M 42 x 250

Tech Support