Safety star knobs, Plastic (5337.3-40-M6-NI)

Safety star knobs, Plastic 5337.3-40-M6-NI
  • Volume Discount

Product Details:

Manufacturer part number: 5337.3-40-M6-NI

Brand: GANTER

Price: 14.96

Delivery time: 5 Days


Technical Data:

d4: 18

d3: 13.5

d5: 13.5

h1: 30

h2: 14


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

5337.3-40-M6-NI

Part Number
5337.3-40-M6-NI
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
d4 d3 d5 h1 h2 h3 t Thread d2 RoHS Handle diameter d1 h4 Weight
(g)
Material Length l

14.96 €

1 Available 5 Days 1813.513.53014711M 6Ja402.539.0NI. Stainless Steel-

Loading...

  1. 1

This page is Safety star knobs, Plastic, part number 5337.3-40-M6-NI.
You can find the detail information about specifications and dimensions on part number 5337.3-40-M6-NI.

Variation of this product

Part Number
5337.3-40-M6-25-ST
5337.3-40-M6-32-NI
5337.3-40-M6-32-ST
5337.3-40-M6-ST
5337.3-40-M8-20-NI
5337.3-40-M8-20-ST
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
d4 d3 d5 h1 h2 h3 t Thread d2 RoHS Handle diameter d1 h4 Weight
(g)
Material Length l

12.22 €

1 Available 5 Days 1813.513.530147-M 6-402.545.0ST. Steel25

16.22 €

1 Available 5 Days 1813.513.530147-M 6Ja402.546.0NI. Stainless Steel32

12.42 €

1 Available 5 Days 1813.513.530147-M 6-402.546.0ST. Steel32

11.86 €

1 Available 5 Days 1813.513.53014711M 6-402.524.0ST. Steel-

15.66 €

1 Available 5 Days 1813.513.530147-M 8Ja402.548.0NI. Stainless Steel20

12.28 €

1 Available 5 Days 1813.513.530147-M 8-402.540.0ST. Steel20

Tech Support