Foot plates, without central fastening hole

Foot plates, without central fastening hole
  • Volume Discount
[Specifications]
・Material: Steel
・Surface treatment: Powder coated
・Color: Black
・Type: without rubber underlay, with rubber underlay, with O-ring
・Foot diameter d1: 80-200
・Radius r: R20-R35

Foot plates GN 36.1 are characterized by their solid construction and large variety. They are used especially on large and heavy systems and machines.
The foot plates are ideal for use with customized adjustment or compensation stems that have the spherically shaped absorption radius "r" at the contact point. DIN screws or threaded studs with chamfer or pointed nose used as an alternative reduce the load capacity due to the lack of full-surface contact.
Type B with rubber underlay prevents slipping to the side, protects delicate surfaces and dampens vibrations and tremors. Type C with O-ring provides a seal over the ground to prevent the build-up of dirt under the foot.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
36.1-80-R20-A
36.1-80-R20-B
36.1-80-R20-C
36.1-100-R20-A
36.1-100-R20-B
36.1-100-R20-C
36.1-125-R25-A
36.1-125-R25-B
36.1-125-R25-C
36.1-160-R30-A
36.1-160-R30-B
36.1-160-R30-C
36.1-200-R35-A
36.1-200-R35-B
36.1-200-R35-C
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Foot diameter d1 s l1 Belastbarkeit x1 d2 l2 Weight
(g)
Radius r

13.10 €

1 Available 7 Days A. without rubber underlay80-15110. 110-25.54.6275.0R20

14.80 €

1 Available 7 Days B. with rubber underlay80315-20. 2025.54.6296.0R20

13.38 €

1 Available 7 Days C. with O-ring80-15110. 110-25.54.6278.0R20

18.60 €

1 Available 7 Days A. without rubber underlay100-17.5110. 110-25.54.6458.0R20

21.38 €

1 Available 7 Days B. with rubber underlay100417.5-30. 3025.54.6503.00003R20

19.10 €

1 Available 7 Days C. with O-ring100-17.5110. 110-25.54.6465.0R20

27.16 €

1 Available 7 Days A. without rubber underlay125-21170. 170-325.8860.0R25

32.36 €

1 Available 7 Days B. with rubber underlay125521-50. 50325.8944.0R25

27.82 €

1 Available 7 Days C. with O-ring125-21170. 170-325.8870.0R25

48.12 €

1 Available 7 Days A. without rubber underlay160-27250. 250-38.571761.0R30

55.26 €

1 Available 7 Days B. with rubber underlay160627-70. 7038.571928.0R30

49.32 €

1 Available 7 Days C. with O-ring160-27250. 250-38.571782.0R30

73.96 €

1 Available 7 Days A. without rubber underlay200-33340. 340-457.93367.0R35

86.56 €

1 Available 7 Days B. with rubber underlay200833-110. 110457.93700.0R35

75.86 €

1 Available 7 Days C. with O-ring200-33340. 340-457.93394.0R35

Loading...

  1. 1

Tech Support