Stainless Steel-Star knobs, matt shot-blasted (6336-A4-32-M6-E-PL)

Stainless Steel-Star knobs, matt shot-blasted 6336-A4-32-M6-E-PL
  • Volume Discount

Product Details:

Manufacturer part number: 6336-A4-32-M6-E-PL

Brand: GANTER

Price: 17.82

Delivery time: 7 Days


Technical Data:

Type: E. with threaded blind bore

d3: 12

h1: 20

h2: 9

Thread d2: M 6


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6336-A4-32-M6-E-PL

Part Number
6336-A4-32-M6-E-PL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type d3 h1 h2 Thread d2 t2 Handle diameter d1 t1 Weight
(g)

17.82 €

1 Available 7 Days E. with threaded blind bore12209M 6-321265.0

Loading...

  1. 1

Basic information

Finish PL. polished RoHS Ja Material A4. Stainless Steel precision casting

This page is Stainless Steel-Star knobs, matt shot-blasted, part number 6336-A4-32-M6-E-PL.
You can find the detail information about specifications and dimensions on part number 6336-A4-32-M6-E-PL.

Variation of this product

Part Number
6336-A4-32-M6-D-PL
6336-A4-40-M8-D-PL
6336-A4-40-M8-E-PL
6336-A4-50-M10-D-PL
6336-A4-50-M10-E-PL
6336-A4-63-M12-D-PL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type d3 h1 h2 Thread d2 t2 Handle diameter d1 t1 Weight
(g)

17.42 €

1 Available 7 Days D. with threaded through bore12209M 61032-54.0

22.50 €

1 Available 7 Days D. with threaded through bore142512M 81340-103.0

21.76 €

1 Available 7 Days E. with threaded blind bore142512M 8-4015106.0

33.88 €

1 Available 7 Days D. with threaded through bore183215M 101650-208.0

31.36 €

1 Available 7 Days E. with threaded blind bore183215M 10-5018210.0

50.80 €

1 Available 7 Days D. with threaded through bore204019M 122063-378.0

Tech Support