Stainless Steel-Three-lobe knobs AISI 303 (5345-25-M5-E)

Stainless Steel-Three-lobe knobs AISI 303 5345-25-M5-E
  • Volume Discount

Product Details:

Manufacturer part number: 5345-25-M5-E

Brand: GANTER

Price: 22.28

Delivery time: 7 Days


Technical Data:

d4: 12

Type: E. with threaded blind bore

h1: 16

h2: 8

Thread d2: M 5


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

5345-25-M5-E

Part Number
5345-25-M5-E
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
d4 Type h1 h2 Thread d2 t2 Handle diameter d1 t1 Weight
(g)

22.28 €

1 Available 7 Days 12E. with threaded blind bore168M 511251020.0

Loading...

  1. 1

Basic information

RoHS Ja

This page is Stainless Steel-Three-lobe knobs AISI 303, part number 5345-25-M5-E.
You can find the detail information about specifications and dimensions on part number 5345-25-M5-E.

Variation of this product

Part Number
5345-25-M5-D
5345-32-M6-D
5345-32-M6-E
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
d4 Type h1 h2 Thread d2 t2 Handle diameter d1 t1 Weight
(g)

23.60 €

1 Available 7 Days 12D. with threaded through bore168M 511251019.0

25.60 €

1 Available 7 Days 15D. with threaded through bore2111M 613321242.0

24.04 €

1 Available 7 Days 15E. with threaded blind bore2111M 613321241.0

Tech Support