Stainless Steel-Three-lobe knobs, AISI 316L (5345.4-25-M5-E)

Stainless Steel-Three-lobe knobs, AISI 316L 5345.4-25-M5-E
  • Volume Discount

Product Details:

Manufacturer part number: 5345.4-25-M5-E

Brand: GANTER

Price: 23.40

Delivery time: 7 Days


Technical Data:

d4: 12

Type: E. with threaded blind bore

Finish: -

h1: 16

h2: 8


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

5345.4-25-M5-E

Part Number
5345.4-25-M5-E
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
d4 Type Finish h1 h2 t Thread d2 t2 Handle diameter d1 t1 d3 Weight
(g)
Material (Sealing ring)

23.40 €

1 Available 7 Days 12E. with threaded blind bore-168-M 5112510-19.0-

Loading...

  1. 1

Basic information

RoHS Ja

This page is Stainless Steel-Three-lobe knobs, AISI 316L, part number 5345.4-25-M5-E.
You can find the detail information about specifications and dimensions on part number 5345.4-25-M5-E.

Variation of this product

Part Number
5345.4-25-M5-D
5345.4-32-M6-D
5345.4-32-M6-E
5445-40-M6-MT-E
5445-40-M6-MT-H
5445-40-M6-PL-E
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
d4 Type Finish h1 h2 t Thread d2 t2 Handle diameter d1 t1 d3 Weight
(g)
Material (Sealing ring)

29.54 €

1 Available 7 Days 12D. with threaded through bore-168-M 5112510-19.0-

31.66 €

1 Available 7 Days 15D. with threaded through bore-2111-M 6133212-39.0-

25.76 €

1 Available 7 Days 15E. with threaded blind bore-2111-M 6133212-40.0-

35.84 €

1 Available 7 Days 18.8-MT. matte (Ra < 0.8 µm)261512M 6-40-1873.0E. EPDM

35.92 €

1 Available 7 Days 18.8-MT. matte (Ra < 0.8 µm)261512M 6-40-1875.0H. H-NBR

43.22 €

1 Available 7 Days 18.8-PL. polished (Ra < 0.8 µm)261512M 6-40-1873.0E. EPDM

Tech Support