Torque limiting knobs

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3664-50-B6-2
3664-50-B6-3
3664-50-B6-4
3664-50-B8-2
3664-50-B8-3
3664-50-B8-4
3664-50-M6-2
3664-50-M6-3
3664-50-M6-4
3664-50-M8-2
3664-50-M8-3
3664-50-M8-4
3664-63-B8-4
3664-63-B10-4
3664-63-M8-4
3664-63-M10-4
3664-80-B10-4
3664-80-B12-4
3664-80-M10-4
3664-80-M12-4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore d3 d5 h1 h2 t Thread d2 d6 Torque in Nm d1 Weight
(g)

40.50 €

1 Available 7 Days B 613.541.610.711-23.62. 25062.0

40.50 €

1 Available 7 Days B 613.541.610.711-23.63. 35062.0

40.50 €

1 Available 7 Days B 613.541.610.711-23.64. 45063.0

40.50 €

1 Available 7 Days B 813.541.610.711-23.62. 25057.0

40.50 €

1 Available 7 Days B 813.541.610.711-23.63. 35057.0

40.50 €

1 Available 7 Days B 813.541.610.711-23.64. 45058.0

40.50 €

1 Available 7 Days -13.541.610.711M 623.62. 25062.0

40.50 €

1 Available 7 Days -13.541.610.711M 623.63. 35062.0

40.50 €

1 Available 7 Days -13.541.610.711M 623.64. 45063.0

40.50 €

1 Available 7 Days -13.541.610.711M 823.62. 25060.0

40.50 €

1 Available 7 Days -13.541.610.711M 823.63. 35060.0

40.50 €

1 Available 7 Days -13.541.610.711M 823.64. 45061.0

44.22 €

1 Available 7 Days B 81646.612.914-28.14. 463106.0

44.22 €

1 Available 7 Days B 101646.612.914-28.14. 463102.0

44.22 €

1 Available 7 Days -1646.612.914M 828.14. 463105.0

44.22 €

1 Available 7 Days -1646.612.914M 1028.14. 463102.0

41.58 €

1 Available 7 Days B 101956.216.817-34.14. 480173.0

41.58 €

1 Available 7 Days B 121956.216.817-34.14. 480167.0

41.58 €

1 Available 7 Days -1956.216.817M 1034.14. 480172.0

41.58 €

1 Available 7 Days -1956.216.817M 1234.14. 480167.0

Loading...

  1. 1

Tech Support