Stainless Steel-Three-lobe knobs, Casting only, AISI 303 (5345.4-25-A)

Stainless Steel-Three-lobe knobs, Casting only, AISI 303 5345.4-25-A
  • Volume Discount

Product Details:

Manufacturer part number: 5345.4-25-A

Brand: GANTER

Price: 25.30

Delivery time: 7 Days


Technical Data:

d4: 12

h1: 16

h2: 8

Handle diameter d1: 25

Weight: 21.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

5345.4-25-A

Part Number
5345.4-25-A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
d4 h1 h2 Handle diameter d1 Weight
(g)

25.30 €

1 Available 7 Days 121682521.0

Loading...

  1. 1

Basic information

Type A. without bore RoHS Ja

This page is Stainless Steel-Three-lobe knobs, Casting only, AISI 303, part number 5345.4-25-A.
You can find the detail information about specifications and dimensions on part number 5345.4-25-A.

Variation of this product

Part Number
5345-25-A
5345-32-A
5345.4-32-A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
d4 h1 h2 Handle diameter d1 Weight
(g)

23.42 €

1 Available 7 Days 121682521.0

25.22 €

1 Available 7 Days 1521113244.0

27.52 €

1 Available 7 Days 1521113243.0

Tech Support