Star knobs, Cast iron, zinc plated, blue passivated (6336-GG-40-M8-E-ZB)

Star knobs, Cast iron, zinc plated, blue passivated 6336-GG-40-M8-E-ZB
  • Volume Discount

Product Details:

Manufacturer part number: 6336-GG-40-M8-E-ZB

Brand: GANTER

Price: 4.88

Delivery time: 7 Days


Technical Data:

d4: 14

Type: E. with threaded blind bore

h1: 25

h2: 12

Thread d2: M 8


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6336-GG-40-M8-E-ZB

Part Number
6336-GG-40-M8-E-ZB
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
d4 Type h1 h2 Thread d2 t2 Handle diameter d1 t1 Weight
(g)

4.88 €

1 Available 7 Days 14E. with threaded blind bore2512M 813401569.0

Loading...

  1. 1

Basic information

Finish ZB. zinc plated. blue passivated RoHS Ja Material GG. Cast iron

This page is Star knobs, Cast iron, zinc plated, blue passivated, part number 6336-GG-40-M8-E-ZB.
You can find the detail information about specifications and dimensions on part number 6336-GG-40-M8-E-ZB.

Variation of this product

Part Number
6336-GG-32-M6-D-ZB
6336-GG-32-M6-E-ZB
6336-GG-40-M8-D-ZB
6336-GG-50-M10-D-ZB
6336-GG-50-M10-E-ZB
6336-GG-50-M8-D-ZB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
d4 Type h1 h2 Thread d2 t2 Handle diameter d1 t1 Weight
(g)

4.42 €

1 Available 7 Days 12D. with threaded through bore209M 610321240.0

4.42 €

1 Available 7 Days 12E. with threaded blind bore209M 610321234.0

4.88 €

1 Available 7 Days 14D. with threaded through bore2512M 813401569.0

6.56 €

1 Available 7 Days 18D. with threaded through bore3215M 10165018140.0

6.56 €

1 Available 7 Days 18E. with threaded blind bore3215M 10165018149.0

6.56 €

1 Available 7 Days 18D. with threaded through bore3215M 8165018124.0

Tech Support