Stainless Steel-Indexing plungers without rest position (417-4-A-NI)

Stainless Steel-Indexing plungers without rest position 417-4-A-NI
  • Volume Discount

Product Details:

Manufacturer part number: 417-4-A-NI

Brand: GANTER

Price: 10.80

Delivery time: 7 Days


Technical Data:

Type: A. with lifting ring

Bolt diameter d1: 4

b2: 16.5

b3: 6

b4: 3.3


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

417-4-A-NI

Part Number
417-4-A-NI
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Bolt diameter d1 b2 b3 b4 h1 h2 k1 k2 k3 Ende l1 h3 d2 l2 k4 Weight
(g)
Federdruck d3 b1

10.80 €

1 Available 7 Days A. with lifting ring416.563.374144812. 1241014-4.512.03. 3-22

Loading...

  1. 1

Basic information

Material NI. Stainless Steel precision casting

This page is Stainless Steel-Indexing plungers without rest position, part number 417-4-A-NI.
You can find the detail information about specifications and dimensions on part number 417-4-A-NI.

Variation of this product

Part Number
417-10-A-NI
417-10-D-NI
417-4-D-NI
417-5-A-NI
417-5-D-NI
417-6-A-NI
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type Bolt diameter d1 b2 b3 b4 h1 h2 k1 k2 k3 Ende l1 h3 d2 l2 k4 Weight
(g)
Federdruck d3 b1

18.16 €

1 Available 7 Days A. with lifting ring103514.56.514.562761525. 251021.7530-13.597.04. 4-39

18.70 €

1 Available 7 Days D. with wire loop103514.56.514.562761525. 251021.75-2613.590.04. 411.839

11.30 €

1 Available 7 Days D. with wire loop416.563.374144812. 12410-134.513.03. 3622

12.50 €

1 Available 7 Days A. with lifting ring52284.39.54.51851024. 24513.518-723.05. 5-28

12.96 €

1 Available 7 Days D. with wire loop52284.39.54.51851024. 24513.5-15.5724.05. 57.228

14.02 €

1 Available 7 Days A. with lifting ring627.5105.410.55215.51221. 21615.524-1041.05. 5-32

Tech Support