Manufacturer part number: 417.1-4-NI-GS
Brand: GANTER
Price: 7.32 €
Delivery time: 7 Days
Bolt diameter d: 4
Flange width b1: 22
b2: 16.5
b3: 6
b4: 3.3
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
417.1-4-NI-GS
Material | NI. Stainless Steel precision casting | Finish | GS. blank. matte shot-blasted |
---|
This page is Stainless Steel-Locators indexing plungers GN, part number 417.1-4-NI-GS.
You can find the detail information about specifications and dimensions on part number 417.1-4-NI-GS.
Part Number |
---|
417.1-10-NI-GS |
417.1-5-NI-GS |
417.1-6-NI-GS |
417.1-8-NI-GS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Bolt diameter d | Flange width b1 | b2 | b3 | b4 | h1 | h2 | k1 | k2 | k3 | d_1 | h3 | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
17.56 € | 1 | Available | 7 Days | 10 | 39 | 35 | 14.5 | 6.8 | 14.5 | 6 | 27 | 6 | 23 | 10.2 | 21.75 | 70.0 | |
8.90 € | 1 | Available | 7 Days | 5 | 28 | 22 | 8 | 4.3 | 9.5 | 4.5 | 18 | 5 | 12 | 5.1 | 13.5 | 22.0 | |
11.42 € | 1 | Available | 7 Days | 6 | 32 | 27.5 | 10 | 5.4 | 10.5 | 5 | 21 | 5.5 | 16.5 | 6.2 | 15.5 | 34.0 | |
14.12 € | 1 | Available | 7 Days | 8 | 34 | 33 | 12 | 5.4 | 12.5 | 6 | 23 | 5.5 | 22 | 8.2 | 18.5 | 52.0 |