Buffers Stainless Steel-retaining washer (454-56-24-13-70)

Buffers Stainless Steel-retaining washer 454-56-24-13-70
  • Volume Discount

Product Details:

Manufacturer part number: 454-56-24-13-70

Brand: GANTER

Price: 7.40

Delivery time: 7 Days


Technical Data:

Federrate: -

Belastbarkeit: -

Hardness: 70. hard

x2: 1000. 1000

x4: 6000. 6000


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

454-56-24-13-70

Part Number
454-56-24-13-70
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Federrate Belastbarkeit Hardness x2 x4 Weight
(g)

7.40 €

1 Available 7 Days --70. hard1000. 10006000. 600078.0

Loading...

  1. 1

Basic information

s 3 RoHS Ja Outside diameter d1 56
Height h 24 d3 19.5 Federweg 6
Inner diameter d2 13

This page is Buffers Stainless Steel-retaining washer, part number 454-56-24-13-70.
You can find the detail information about specifications and dimensions on part number 454-56-24-13-70.

Variation of this product

Part Number
454-56-24-13-40
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Federrate Belastbarkeit Hardness x2 x4 Weight
(g)

7.40 €

1 Available 7 Days 333. 3332000. 200040. soft--76.0

Tech Support