Toggle clamps, operating lever vertical, lock mechanism, horizontal mo (810.3-130-UL)

Toggle clamps, operating lever vertical, lock mechanism, horizontal mo 810.3-130-UL
  • Volume Discount

Product Details:

Manufacturer part number: 810.3-130-UL

Brand: GANTER

Price: 93.56

Delivery time: 7 Days


Technical Data:

Size: 130

Type: UL. Clamping arm extended. with slotted hole and with two flanged washers

s: 2.5

a: 67.5

h1: 142


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

810.3-130-UL

Part Number
810.3-130-UL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size Type s a h1 l1 h2 r l1_2 h3 l3 h5 b3 s1 FH m3 d1 m2 m1 d2 l4 l2 h4 Weight
(g)
b1 w s2 b2 m4

93.56 €

1 Available 7 Days 130UL. Clamping arm extended. with slotted hole and with two flanged washers2.567.514216428158-165511.36.3-500. 50027M 61912.55.5-12125.5375.03517.5-4229

Loading...

  1. 1

This page is Toggle clamps, operating lever vertical, lock mechanism, horizontal mo, part number 810.3-130-UL.
You can find the detail information about specifications and dimensions on part number 810.3-130-UL.

Variation of this product

Part Number
810.3-130-AL
810.3-130-CL
810.3-130-EL
810.3-130-ULC
810.3-230-AL
810.3-230-CL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Size Type s a h1 l1 h2 r l1_2 h3 l3 h5 b3 s1 FH m3 d1 m2 m1 d2 l4 l2 h4 Weight
(g)
b1 w s2 b2 m4

52.68 €

1 Available 7 Days 130AL. U-bar version. with two flanged washers-28142852879.5-16--6.22.51050. 105027M 61912.55.5-42-268.035--4229

54.56 €

1 Available 7 Days 130CL. U-bar version. with two flanged washers and clamping screw GN 708.1-28142852879.5-16-11.36.22.51050. 105027M 61912.55.5554225.5284.03517.5-4229

53.98 €

1 Available 7 Days 130EL. Solid clamping bar with clasp for welding--142-2879.5861654--2.51050. 105027M 61912.55.5---271.035-54229

95.42 €

1 Available 7 Days 130ULC. Clamping arm extended. with slotted hole. two flanged washers and clamping screw GN 708.12.567.514216428158-165511.36.3-500. 50027M 61912.55.5-12125.5391.03517.5-4229

60.76 €

1 Available 7 Days 230AL. U-bar version. with two flanged washers-40168110.533.5104-18--8.532000. 200032M 821186.5-58-444.043--4532

63.06 €

1 Available 7 Days 230CL. U-bar version. with two flanged washers and clamping screw GN 708.1-40168110.533.5104-18-9.58.532000. 200032M 821186.5685830478.04320-4532

Tech Support