Toggle clamps, operating lever vertical, lock mechanism, vertical moun (810.4-130-VL)

Toggle clamps, operating lever vertical, lock mechanism, vertical moun 810.4-130-VL
  • Volume Discount

Product Details:

Manufacturer part number: 810.4-130-VL

Brand: GANTER

Price: 93.56

Delivery time: 7 Days


Technical Data:

Size: 130

Type: VL. Clamping arm extended. with slotted hole and with two flanged washers

s: -

a: 67.5

h1: 156


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

810.4-130-VL

Part Number
810.4-130-VL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size Type s a h1 l1 b4 h2 r l1_2 h3 l3 h5 b3 FH d1 m2 m1 d2 l4 l2 h4 Weight
(g)
b1 w b2 m4

93.56 €

1 Available 7 Days 130VL. Clamping arm extended. with slotted hole and with two flanged washers-67.51561646.341.5158-1655255500. 500M 61912.55.5-12125.5375.03517.5107.5

Loading...

  1. 1

Basic information

m3 6.5

This page is Toggle clamps, operating lever vertical, lock mechanism, vertical moun, part number 810.4-130-VL.
You can find the detail information about specifications and dimensions on part number 810.4-130-VL.

Variation of this product

Part Number
810.4-130-BL
810.4-130-BLC
810.4-130-FL
810.4-130-VLC
810.4-230-BL
810.4-230-BLC
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Size Type s a h1 l1 b4 h2 r l1_2 h3 l3 h5 b3 FH d1 m2 m1 d2 l4 l2 h4 Weight
(g)
b1 w b2 m4

52.68 €

1 Available 7 Days 130BL. U-bar version. with two flanged washers-28156856.241.579.5-16--51050. 1050M 61912.55.5-42-264.035-107.5

54.56 €

1 Available 7 Days 130BLC. U-bar version. with two flanged washers and clamping screw GN 708.1-28156856.241.579.5-16-2551050. 1050M 61912.55.5554225.5280.03517.5107.5

53.98 €

1 Available 7 Days 130FL. Solid clamping bar with clasp for welding5-156--41.579.5861654--1050. 1050M 61912.55.5---271.035-107.5

95.42 €

1 Available 7 Days 130VLC. Clamping arm extended. with slotted hole. two flanged washers and clamping screw GN 708.1-67.51561646.341.5158-1655255500. 500M 61912.55.5-12125.5391.03517.5107.5

60.76 €

1 Available 7 Days 230BL. U-bar version. with two flanged washers-40183110.58.548104-18--62000. 2000M 821186.5-58-444.043-126.5

63.06 €

1 Available 7 Days 230BLC. U-bar version. with two flanged washers and clamping screw GN 708.1-40183110.58.548104-18-2462000. 2000M 821186.5685830478.04320126.5

Tech Support