Cylinder head shoulder bolts, Steel (732.1-M12-14-18-ST)

Cylinder head shoulder bolts, Steel 732.1-M12-14-18-ST
  • Volume Discount

Product Details:

Manufacturer part number: 732.1-M12-14-18-ST

Brand: GANTER

Price: 9.16

Delivery time: 7 Days


Technical Data:

Thread d1: M 12

s: 8. 8

l3: 8

l2: 16

Weight: 53.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

732.1-M12-14-18-ST

Part Number
732.1-M12-14-18-ST
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread d1 s l3 l2 Weight
(g)
Collet diameter d2 d3 Length l1

9.16 €

1 Available 7 Days M 128. 881653.0142218

Loading...

  1. 1

Basic information

Material ST. Steel

This page is Cylinder head shoulder bolts, Steel, part number 732.1-M12-14-18-ST.
You can find the detail information about specifications and dimensions on part number 732.1-M12-14-18-ST.

Variation of this product

Part Number
732.1-M10-12-16-ST
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread d1 s l3 l2 Weight
(g)
Collet diameter d2 d3 Length l1

6.18 €

1 Available 7 Days M 106. 661326.0121916

Tech Support