Stainless Steel Single Ear O Clips (INOX 0709E)

Stainless Steel Single Ear O Clips INOX 0709E

Product Details:

Manufacturer part number: INOX 0709E

Brand: PREVOST

Price: 27.62

Delivery time: 7 Days


Technical Data:

Band Width: 6 mm

Diameter (Min. - Max.): 07 - 09 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

INOX 0709E

Part Number
INOX 0709E
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Band Width
(mm)
Diameter (Min. - Max.)
(mm)

27.62 €

100 7 Days 607 - 09

Loading...

  1. 1

Basic information

Highlight Tamperproof clamp Packaging (Box quantity) 100

This page is Stainless Steel Single Ear O Clips, part number INOX 0709E.
You can find the detail information about specifications and dimensions on part number INOX 0709E.

Variation of this product

Part Number
INOX 0810E
INOX 0911E
INOX 1012E
INOX 1113E
INOX 1214E
INOX 1315E
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Band Width
(mm)
Diameter (Min. - Max.)
(mm)

29.75 €

100 7 Days 608 - 10

30.55 €

100 7 Days 6.509 - 11

37.68 €

100 7 Days 6.510 - 12

34.30 €

100 7 Days 6.511 - 13

38.88 €

100 7 Days 712 - 14

39.88 €

100 7 Days 713 - 15

Tech Support