Standard Treated Steel O Clips (1720P)

Standard Treated Steel O Clips 1720P

Product Details:

Manufacturer part number: 1720P

Brand: PREVOST

Price: 4.05

Delivery time: 7 Days


Technical Data:

Width: 50 mm

Diameter (Min. - Max.): 17 - 20 mm

Length: 140 mm

Height: 8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1720P

Part Number
1720P
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Diameter (Min. - Max.)
(mm)
Length
(mm)
Height
(mm)

4.05 €

1 7 Days 5017 - 201408

Loading...

  1. 1

This page is Standard Treated Steel O Clips, part number 1720P.
You can find the detail information about specifications and dimensions on part number 1720P.

Variation of this product

Part Number
1315P
1517P
1518P
1821P
2023P
2225P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Diameter (Min. - Max.)
(mm)
Length
(mm)
Height
(mm)

3.18 €

1 7 Days 4013 - 15907

3.35 €

1 7 Days 5514 - 176020

3.60 €

1 7 Days 4515 - 181108

4.45 €

1 7 Days 4518 - 211459

3.22 €

1 7 Days 3020 - 231309

2.85 €

1 7 Days 5022 - 2515010

Tech Support