Galvanised Double Wire Clamps

Galvanised Double Wire Clamps
Ear clamps:
Ear clamps are used to attach flexible hoses made from PVC, rubber and other material.
• Safe and permanent attachement
• Quick and easy assembly
• Wide range of applications
• Economical

Full band screw clamps
PBS - PBI - PBX:
•Technology specifically for clamping hoses
• Made from high-quality steel

Openwork band screw clamps
PBJ:
• Versatility of slotted band
• Economical
• Possibility of making custom clamps in large diameters (kit)

PBR - Extremely tough clamps for thick pipes

Rubber-lined clamps
PBC - Clamps with rubber protection: soften vibrations and protect clamped hose and parts.
Available in 12 and 15 mm bands.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PF 1316
PF 1521
PF 2023
PF 2225
PF 2427
PF 2731
PF 3135
PF 3540
PF 3843
PF 4348
PF 4550
PF 4955
PF 5460
PF 5965
PF 6470
PF 6975
PF 7380
PF 7885
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter (Min. - Max.)
(mm)
Packaging (Box quantity)

92.77 €

50 7 Days 13 - 1650

72.75 €

50 7 Days 15 - 2150

62.32 €

50 7 Days 20 - 2350

63.53 €

50 7 Days 22 - 2550

74.75 €

50 7 Days 24 - 2750

82.42 €

50 7 Days 27 - 3150

92.13 €

50 7 Days 31 - 3550

100.28 €

50 7 Days 35 - 4050

100.28 €

50 7 Days 38 - 4350

111.28 €

50 7 Days 43 - 4850

111.28 €

50 7 Days 45 - 5050

114.22 €

50 7 Days 49 - 5550

118.25 €

50 7 Days 54 - 6050

117.15 €

50 7 Days 59 - 6550

117.15 €

25 7 Days 64 - 7025

141.35 €

25 7 Days 69 - 7525

141.35 €

25 7 Days 73 - 8025

140.90 €

25 7 Days 78 - 8525

Loading...

  1. 1

Basic information

Construction Zinc-plated steel

Tech Support