Split Clamps 9 mm Band (PBJ9 1016)

Split Clamps 9 mm Band PBJ9 1016

Product Details:

Manufacturer part number: PBJ9 1016

Brand: PREVOST

Price: 44.68

Delivery time: 7 Days


Technical Data:

Tightening Screw: 3 Nm

Diameter (Min. - Max.): 10 - 16 mm

Packaging (Box quantity): 100


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PBJ9 1016

Part Number
PBJ9 1016
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tightening Screw
(Nm)
Diameter (Min. - Max.)
(mm)
Packaging (Box quantity)

44.68 €

100 7 Days 310 - 16100

Loading...

  1. 1

Basic information

Band Width(mm) 9 Construction Treated zinc-plated steel

This page is Split Clamps 9 mm Band, part number PBJ9 1016.
You can find the detail information about specifications and dimensions on part number PBJ9 1016.

Variation of this product

Part Number
PBJ9 1222
PBJ9 1627
PBJ9 2335
PBJ9 3045
PBJ9 3250
PBJ9 5070
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Tightening Screw
(Nm)
Diameter (Min. - Max.)
(mm)
Packaging (Box quantity)

44.68 €

100 7 Days 314 - 24100

40.58 €

50 7 Days 318 - 2850

46.87 €

50 7 Days 324 - 3650

46.87 €

25 7 Days 325 - 4525

55.67 €

25 7 Days 332 - 5225

55.28 €

25 7 Days 447 - 6725

Tech Support