Heavy Duty Clamps (PBR 2527)

Heavy Duty Clamps PBR 2527

Product Details:

Manufacturer part number: PBR 2527

Brand: PREVOST

Price: 229.08

Delivery time: 7 Days


Technical Data:

Tightening Screw: 12 Nm

Band Width: 18 mm

Diameter (Min. - Max.): 25 - 27 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PBR 2527

Part Number
PBR 2527
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tightening Screw
(Nm)
Band Width
(mm)
Diameter (Min. - Max.)
(mm)

229.08 €

1 7 Days 121825 - 27

Loading...

  1. 1

Basic information

Construction Steel screw, Stainless steel clamp Packaging (Box quantity) 1

This page is Heavy Duty Clamps, part number PBR 2527.
You can find the detail information about specifications and dimensions on part number PBR 2527.

Variation of this product

Part Number
PBR 125132
PBR 132139
PBR 139146
PBR 2729
PBR 2931
PBR 3134
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Tightening Screw
(Nm)
Band Width
(mm)
Diameter (Min. - Max.)
(mm)

713.82 €

1 7 Days 2320125 - 132

754.33 €

1 7 Days 2320132 - 139

786.60 €

1 7 Days 2320139 - 146

235.22 €

1 7 Days 121827 - 29

234.77 €

1 7 Days 121829 - 31

239.43 €

1 7 Days 121831 - 34

Tech Support